text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

General Purpose RTD Probes with Fiberglass Insulated Cables and Stainless Steel BX Armor Hose

Item# PRTF-10-1-100-1/4-4-E-BX-120

General Purpose RTD Probes with Fiberglass Insulated Cables and Stainless Steel BX Armor Hose General Purpose RTD Probes with Fiberglass Insulated Cables and Stainless Steel BX Armor Hose

These general purpose RTD probes contain Omega's DIN Platinum thin film RTD elements connected directly to fiberglass insulated and jacketed cables without the need for extension wires or metal transition fittings. A stainless steel BX flexable hose runs from the end of the sheath to within 6" of the end of the cable for protection in rough environments. This design makes for a more compact and reliable probe where space limitations are a factor. 


 
PRTF-10-1-100-1/4-4-E-BX-120
  • Straight Probe Assembly, Cable Runs Directly to the Sensing Element (No Transition Fitting)
  • Contains a Precision 100 Ohm Class B DIN Platinum Thin Film Element
  • Temperature Range: -50 to 500ºC
  • Compact Design for Applications with Space Restrictions
  • Available in 1/4", 3/16", 1/8", 3mm, 4.5mm and 6mm Diameters and Various Lengths
  • 2-, 3- or 4-Wire Fiberglass Insulated and Jacketed Cable with SST BX Armor
  • All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
  • Also Available With PFA Insulated Cables (260ºC Maximum Temperature), Fiberglass Cables (GG), or Fiberglass Cables With SST Overbraid (-SB). Fiberglass Cables have 500ºC Maximum Temperature, See Individual Product Sheets.
Application
Resistance or Output Type
Temperature Accuracy
Number of Wire
Probe Diameter
Probe Length
Mounting Style
Electrical Connection Type
Maximum Temperature Measurement
Minimum Temperature Measurement
Cable Length
Additional Features
See All Options
Quantity Price each
1-9 $76.74
10-24 $72.90
25-99 $69.07
100-499 $65.23
500-999 $61.39
1000+ $57.56

In stock

Lead Time ( If not in Stock): 3 weeks

Product Specs

  • Measurement Type Temperature
  • Minimum Temperature Measurement -50°C (-58°F)

These general purpose RTD probes contain Omega's DIN Platinum thin film RTD elements connected directly to fiberglass insulated and jacketed cables without the need for extension wires or metal transition fittings. A stainless steel BX flexable hose runs from the end of the sheath to within 6" of the end of the cable for protection in rough environments. This design makes for a more compact and reliable probe where space limitations are a factor. 


 

en-US
en
Save Configuration