text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables

Item# PRTF-11-1-100-1/8-6-E-GG

RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables
These thin film platinum RTD probes are similar to our PRTF-10 sensors except for the addition of a transition fitting and strain relief spring. Manufactured with 100 ohm, Class B DIN Platinum thin film RTD elements and fiberglass insulated and jacketed cables, these sensors provide a lower cost option to our "PR" line of RTD sensors and can be used in a wide variety of applications. The use of fiberglass insulated, fiberglass jacketed cables increases the maximum temperature rating of the sensor to 500C. .

For this product with a PFA insulated and jacketed cable temc03
For this product with a stainless steel braided fiberglass insulated cable PRTF11-E-SB temc03
For this product with a fiberglass insulated cable and square locked hose PRTF11-E-BX temc03
PRTF-11-1-100-1/8-6-E-GG
  • Includes Transition Junction and Strain Relief Spring
  • Contain Precision 100 Ohm Class B DIN Platinum Thin Film Element
  • Temperature Range -50 to 500ºC
  • Available in 1/4", 3/16", 1/8", 3mm, 4.5mm and 6mm Diameters with Various Lengths
  • Provided with 2-, 3- or 4-Wire Fiberglass Insulated, Fiberglass Jacketed Cables
  • All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
  • Also Available With PFA Insulated Cables (260ºC Maximum Temperature), Fiberglass Cables With SST Overbraid (-SB) or Fiberglass Cables With BX Amored Hose (-BX). Fiberglass Cables have 500ºC Maximum Temperature, See Individual Product Sheets.
Application
Resistance or Output Type
Temperature Accuracy
Number of Wire
Probe Diameter
Probe Length
Mounting Style
Electrical Connection Type
Maximum Temperature Measurement
Minimum Temperature Measurement
Cable Length
Additional Features
See All Options
Quantity Price each
1-9 $54.59
10-24 $51.86
25-99 $49.13
100-499 $46.40
500-999 $43.67
1000+ $40.94

In stock

Lead Time ( If not in Stock): 3 weeks

Product Specs

  • Measurement Type Temperature
  • Minimum Temperature Measurement -50°C (-58°F)

These thin film platinum RTD probes are similar to our PRTF-10 sensors except for the addition of a transition fitting and strain relief spring. Manufactured with 100 ohm, Class B DIN Platinum thin film RTD elements and fiberglass insulated and jacketed cables, these sensors provide a lower cost option to our "PR" line of RTD sensors and can be used in a wide variety of applications. The use of fiberglass insulated, fiberglass jacketed cables increases the maximum temperature rating of the sensor to 500C. .

For this product with a PFA insulated and jacketed cable temc03
For this product with a stainless steel braided fiberglass insulated cable PRTF11-E-SB temc03
For this product with a fiberglass insulated cable and square locked hose PRTF11-E-BX temc03

en-US
en
Save Configuration