Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated & Jacketed Stainless Steel Braided Cables

Item# PRFT-11-2-100-1/4-6-E-SB

RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated & Jacketed Stainless Steel Braided Cables PRFT-11-2-100-1/4-6-E-SB PRFT-11-2-100-1/4-6-E-SB
  • Includes a Transition Fitting and Strain Relief Spring
  • Contain Precision 100 Ohm Class B DIN Platinum Thin Film Elements
  • Temperature Range -50 to 500ºC
  • Available in 1/4', 3/16', 1/8', 3mm, 4.5mm and 6mm Diameters and Various Lengths


These RTD Probes are similar to our PRTF-10 sensors except for the addition of a transition fitting and strain relief spring. Manufactured with 100 ohm Class B DIN platinum thin film elements, these sensors provide a lower cost option to our 'PR' line of RTD sensors and can be used in a wide variety of applications. The use of fiberglass insulated and jacketed cable increases the maximum temperature rating of this sensor to 500C, and the addition of a stainless steel overbraid provides improved abrasion resistance to the extension cable.

This product is also available with a PFA insulated and jacketed cable, fiberglass insulated and jacketed cable, or a fiberglass insulated cable and square locked hose.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Most Popular Accessories
Miniature 3-Pin Connector
$5.49
1178 In Stock
Handheld, Dual Input, Pt3926, Pt3916 and Pt385 RTD Thermometer, Min/Max/Avg, Rel, Hold functions, Accuracy: ± 0.05%
$160.99
0 In Stock
1/8 DIN ON-Off Temperature or Process Controller
$406.58
0 In Stock
en-US
en
Save Configuration