Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Temperature Transmitter

Temperature Transmitter with Display and RTD Sensor

$648.54

Item# PRTXD-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $648.54
5-9 $616.11
10-24 $603.14
25-49 $577.20
50-99 $564.23
100+ $551.26

In stock

Lead Time (If not in stock): 6 weeks
Temperature Transmitter with Display and RTD Sensor PRTXD-4 PRTXD-4
  • Two-Wire Transmitter
  • 4 to 20 mA Output
  • 3 1/2 Digit Display
  • RTD Probe Included, Available with 4' or 12' Immersion Lengths, Fixed Length or Spring Loaded for Thermomell Use

PRTXD-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Maximum Temperature Measurement
Supply Power
Category
Input Type
Minimum Temperature Measurement
Input Connection Type
Display Type
Accuracy Value
Resolution
Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


The PRTXD Series are two-wire transmitters that provide a 4 to 20 mA signal representing temperature. The units include a 3 1/2 digit display and the RTD sensor. The NEMA 4X (IP66) housing protects the electronics.

Units are available with 4 inch or 12 inch fixed length or spring loaded RTD probes. Spring loaded RTD probes provide good thermal contact when used in thermowells.

SPECIFICATIONS
Sensor: 100 W RTD element, 0.00385 alpha coefficient IEC-751 class B: ±0.3°C at 0°C, ±1.1°C at 150°C
Display: 41.2 digit LCD, 1.2' digit height, 4 readings per second, nominal display update rate
Out of Range Indication:
    ALARM 1: On display above 200°C (392°F)
    ALARM 2: On display below -50°C (-58°F)
Loop Supply Voltage: Any DC supply/loop resistance that maintains 8 to 32 Vdc at gauge terminals (reverse polarity protected)
Loop Output Characteristics: 4 to 20 mA output (see chart for loop voltage characteristics), minimum 8 V required at gauge terminals at all times for proper operation
Test Function: Front panel TEST button when held, sets loop current and display to test calibration level, independent of temperature input to allow testing of system operation
Wiring Connections (See Drawing): 0.9 m (3') long, 2-conductor 22 AWG cable
Material and Color: NEMA 4X (IP66) ABS/Polycarbonate housing, light gray gasketed rear cover connection and
probe material: 1.2 NPT male hex nipple, 316 stainless steel probe sheath
Operating Temperature (Electronics): -20 to 85°C (-4 to 185°F)
Storage Temperature: -40 to 95°C (-40 to 203°F)
Weight:
    Transmitter: Approx 340 g (12 oz)
    Shipping Weight: Approx 450 g (1 lb)
Range: -50 to 200°C (-58 to 392°F)
Resolution: 0.1 degree
Accuracy: ±0.1% of span plus max sensor error of ±0.3°C at 0°C or ±1.1°C at 150°C
loading all models
loading all reviews
Rated 5 out of 5 by from Hi Temp Temerature Transmitter Nice to find one with that high of a temperature tolerance.
Date published: 2021-12-21
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PRTXD-4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
loading all QA

Can the 4-20 mA output be scaled on this transmitter. ie could you scale your 4-20 for 0 - 50 degrees?

Asked by: Mack
Hi Mack, Thank you for the inquiry. Yes, the scale can be modified to 0 to 50 degrees. Manual describes the configuration steps. Best regards OMEGA
Answered by: AENorwalk
Date published: 2020-02-21

What is the pressure rating of the probe when used without a thermowell?

Asked by: TerryD
Hi TerryD, Thank you for the request. We do not provide a pressure rating on this product due to the temperatures the probe may be exposed to. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-12-12
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PRTXD-4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
Standard thermowell
$84.19
3 In Stock
Standard thermowell
$67.83
7 In Stock
Standard thermowell
$87.30
6 In Stock
Standard thermowell
$118.37
0 In Stock
Standard thermowell
$155.88
2 In Stock
Standard thermowell
$159.82
0 In Stock
Standard thermowell
$168.61
0 In Stock
Standard thermowell
$196.96
0 In Stock
Most Popular Accessories
Thermowell, 12" Stem Length, 10-1/2" Insertion Length, 304 SST
$114.16
0 In Stock
en-US
en
Save Configuration