text.skipToContent text.skipToNavigation

Thin Film Strip Sensor, 3 Wire, 36 in Lead, No Adhesive

$94.90

Item# TFSA-R-SR6-PD12-3-T-36

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $94.90
5-9 $90.16
10-49 $88.26
50-149 $83.51
150-499 $78.77
500+ $72.12

In stock

Lead Time ( If not in Stock): 4 weeks

Thin Film Strip Sensor, 3 Wire, 36 in Lead, No Adhesive TFSA-R-SR6-PD12-3-T-36 TFSA-R-SR6-PD12-3-T-36
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Fast and accurate response (Class A or B)
  • Extreme environments
  • Wide range of TCR values
  • High resistance, thin elements
  • Broad Temperature range: -200 to 220°C (-328 to 428°F)
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Process Temperature Range
Sensor Application
Nominal Resistance
Accuracy
Number of Wires
Cable Insulation
Termination Connection Type
Cable Length
Additional Features


Product Specs

  • Features Waterproof
  • Temperature Range -200°C (-328°F) to 220°C (428°F)

Omega’s averaging thin film sensors are flat wire wound RTD elements offered in flexible compact discoil and strip sensing forms. They are ideal for sensing temperature in tight spaces or on non-flat surfaces.

Compact discoil RTD elements are wound on a single plane for faster time response and can be installed anywhere for accurate point sensing that is less susceptible to self heating.

Strip sensing RTD elements average temperatures along their length. They can be wrapped around cyclinders or adhered to flat surfaces to eliminate point measurement errors. Mount on the end turns of stator windings and provides an easy way to add over-temperature protection when the stator is not being rewound.

These averaging RTDs are RoHS compliant and feature surface or pressure-sensitive adhisive (PSA*) mounting. They also feature polyimide, silicone rubber or polyester film insulation, and standard PTFE or silicone rubber insulated lead wire options.

Note: PSA reduces temperature range to -20 to 177°C and 0 in cable length is solder-pad style sensor.