Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Adhesive Polyimide Fast Response RTD Surface Sensors, Class B Accuracy

Easy-To-Use Surface RTD 3-Pack

$234.29

Item# SA1-RTD-B-80

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $234.29
10-24 $222.58
25-99 $210.86
100-499 $199.15
500-999 $187.43
1000+ $175.72

In stock

Lead Time (If not in stock): 6 weeks
Easy-To-Use Surface RTD 3-Pack SA1-RTD-B-80 SA1-RTD-B-80
  • 100 Ohm Thin Film DIN Platinum Class “B” (±0.12 Ohms, ±0.30°C at 0°C) Accuracy Standard
  • Silicone Adhesive rated to 260°C (500°F)
  • Temperature Range -73C to 260°C Continuous, 290°C (554°F) Short Term Operation When Installed with OMEGABOND Air Set Cements
  • Stocked in 1m (40”) Lengths

SA1-RTD-B-80 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Number Of Wires
Termination Connection Type
Cable Length
Category
Process Temperature Range
Sensor Application
Nominal Resistance
Accuracy
Cable Insulation
Mounting Style
Maximum Temperature Measurement
Minimum Temperature Measurement


The SA1-RTD is a surface temperature sensor that can be applied to most clean, dry surfaces.  Just peel off the release sheet on the bottom of the sensor and the silicone adhesive bonds the sensor to the surface, no cements or epoxies to mix, apply and cure. 

The thin design of the SA1-RTD minimizes the effects of having the sensor attached to the surface of interest.  Containing a thin film platinum sensing element, the SA1-RTD resistance is not affected by mounting to curved surfaces.  With a fast thermal response time, the SA1-RTD will quickly respond to changes in temperature for fast, reliable measurements. 

 

 

loading all models
loading all reviews
Rated 3 out of 5 by from RTD sensors kit Used with RDXL65D - 6 channel Temperature Data Logger with Touch Screen. RTD sensors are OK, but using with stereo(3-pole) 3.5 mm connectors (RDXL65D) is a bad idea. Stereo connectors DO Not provide reliable low resistance contact, which shows as inconsistent measurement results.
Date published: 2017-04-10
Rated 5 out of 5 by from RTD excellent product and easy to use RTD. great company to work with.
Date published: 2023-09-18
Rated 5 out of 5 by from Just what we needed Just what we needed, shipped on time and well packaged.
Date published: 2023-02-23
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_SA1-RTD-B-80, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Hi I purchased a pack, I received it alread, Packing Slip: 834570 Order: HC00491380, Orthosensor INC Can you please provide product DATA SHEET, and if available IFU intructions for use? mainly I need to know what each of the black,black,red wires are?

Asked by: Andres Arango
The only DATA SHEET that Omega can offer for the SA1-RTD-B series can be found by clicking Data Sheet (PDF) underneath the bullet points on the link included. We have no formal wiring diagrams but the way that RTD is wired is that both Black wires are attached to one side of the sensing element and the Red is attached to the other leg of the sensing element. Some standard terminology would be Red to SENSE (+) one of the Black to SENSE (-) and the last Black to Ground. https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/sensors/surface-sensors/p/SA1-RTD-series
Answered by: Engineer9
Date published: 2023-12-13
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SA1-RTD-B-80, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Most Popular Accessories
1/16 DIN On-Off LCD Temperature Controller
$280.65
6 In Stock
en-US
en
Save Configuration