text.skipToContent text.skipToNavigation

Bolt-On Washer Thermocouple Assemblies

$17.04

Item# WTK-10-60

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $17.04
10-24 $16.19
25-99 $15.34
100-499 $14.48
500-999 $13.63
1000+ $12.78

In stock

Lead Time ( If not in Stock): 3 weeks

Bolt-On Washer Thermocouple Assemblies WTK-10-60 WTK-10-60
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Very Economically Priced
  • J, K, T, and E Thermocouple
  • New Rugged Design
  • For #6, #8, #10 and 1/4" Screw Sizes
  • Made from 20 AWG Glass-On-Glass or PFA Insulated Special Limits of Error Wire
  • Stocked in 12, 24, 36, 48 and 60" Lengths with Stripped End Leads
  • Rated up to 480°C (900°F) for Glass-On-Glass Insulation
  • Rated up to 260°C (500°F) for PFA Insulation

    AVAILABLE OPTIONS
  • Special Lead Lengths
  • Thermocouple Connectors in lieu of Stripped End Leads

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Sensor Application
Cable Insulation
Termination Connection Type
Cable Length
Color Code Standard
Additional Features
Mounting Style
Probe Diameter
Minimum Temperature Measurement
Features

Product Specs

A versatile thermocouple assembly that easily mounts to a variety of surfaces. Utilizable for a number of surface temperature measurement applications where fixed mounting is possible.

Model No.
300 mm (12") L
Model No.
600 mm (24") L
Model No.
900 mm (36") L
Model No.
1500 mm (60") L
Washer Hole
Diameter mm (inches)
Nominal Screw Size
AMERICAN METRIC
GLASS INSULATED
WT(*)-6-12 WT(*)-6-24 WT(*)-6-36 WT(*)-6-60 3.68 (0.145) #6 M3.5
WT(*)-8-12 WT(*)-8-24 WT(*)-8-36 WT(*)-8-60 4.32 (0.170) #8 M4
WT(*)-10-12 WT(*)-10-24 WT(*)-10-36 WT(*)-10-60 4.95 (0.195) #10 M4.5
WT(*)-14-12 WT(*)-14-24 WT(*)-14-36 WT(*)-14-60 6.60 (0.260) 1/4 in M6
PFA INSULATED
WT(*)-6-12-TT WT(*)-6-24-TT WT(*)-6-36-TT WT(*)-6-60-TT 3.68 (0.145) #6 M3.5
WT(*)-8-12-TT WT(*)-8-24-TT WT(*)-8-36-TT WT(*)-8-60-TT 4.32 (0.170) #8 M4
WT(*)-10-12-TT WT(*)-10-24-TT WT(*)-10-36-TT WT(*)-10-60-TT 4.95 (0.195) #10 M4.5
WT(*)-14-12-TT WT(*)-14-24-TT WT(*)-14-36-TT WT(*)-14-60-TT 6.60 (0.260) 1/4 in M6
*Specify calibration: J, K, T or E. Stripped leads are standard.

Washer Dimensions
#6 and #8 screw size: 22 L x 6.5 mm W (0.875 x 0.250")
#10 and 14" screw size: 25 L x 9 mm W (1 x 0.360")

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the outer diameter of the wire with PFA insulation?

Asked by: JDCT
The overall nominal outer diameter of the PFA lead wire for the WT series is 0.068 x 0.116".
Answered by: ANB ENG
Date published: 2020-05-10

Two Questions: 1. Where is the thermocouple measurement made? Can you cut off the bolt hole without affecting the performance? 2. Are these made in an un-bent configuration?

Asked by: bchynoweth
Thank you for the inquiry. The thermocouple tip ( sensing portion of the TC) is pressed within the washer. You will notice the small channel on the shoulder of the washer. You could cut off the bolt hole being careful not to cut in to the channel. We do not offer a flat version. Best regards OMEGA
Answered by: RDSAE
Date published: 2020-04-23

Are any of these t/c made with stranded wire? I need something that is flexible. If so, what is the Dynamic Bend Radius?

Asked by: Greg B
Hi Greg, These are all made with solid wire. Please use 3 x wire diameter for minimum bend radius. Thinner wire will hold up longer. You might consider the SA1-K or the SA1XL-K as alternate. Best regards OMEGA
Answered by: AENorwalk
Date published: 2020-04-09

What is meaning of Minimum Temperature Measurement - 60 in

Asked by: Bobble
The heading is incorrect for the column and should read "Lead wire length" and it will be corrected.
Answered by: ANBENG
Date published: 2020-02-17
  • y_2020, m_6, d_1, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_WTK-10-60, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration