Call us at 1-888-826-6342
Call us at 1-888-826-6342
PT100 RTD air temperature probe with M12 connector and NPT connections. Accuracy ranges from Class A to 1/10 DIN and 1/3 DIN per IEC60751. Withstand pressure up to 400 psi.
View SpecsSensors available with stainless steel or plastic cages. PT100 3 wire RTD class A accuracy with your choice of standard or mini 3-prong connector. Great for laboratory use.
View SpecsStainless steel air sensor with 100 or 1000 ohm RTD or 4-20 milliamp output. Enclosure contains screw terminal connections and cable bushing
View SpecsSensors available with metal or plastic cages, stripped leads and PVC or PFA cable insulation. 5 resistance curves available. Ideal for laboratory and laminar flow systems.
View Specs