Call us at 1-888-826-6342
Temperature transmitters with IO-Link/PNP Switch/4-20mA outputs, with a scalable measuring range from -50 to 200°C. All wetted parts are 316L stainless steel for sanitary applications.
View SpecsSanitary type T, J, and K thermocouple probes with PFA coated integral cable with strain relief. For use in Food & Beverage, Pharmaceuticals and wash down areas.
View SpecsPT100 Class A accuracy 3-A Sanitary 4-wire RTD probe with M12 connector. For use in Food & Beverage, Pharmaceuticals and wash down areas.
View SpecsPT100 Class A accuracy 3-A Sanitary 4-wire RTD probe with stainless steel or polypropylene protection head. For use in Food & Beverage, Pharmaceuticals and wash down areas.
View Specs3-A sanitary type T, J, and K thermocouple probes with polypropylene or stainless steel protection heads. For use in Food & Beverage, Pharmaceuticals and wash down areas.
View SpecsPT100 Class A accuracy 3-A Sanitary 4-wire spring loaded RTD probe with thermowell & industrial head choices. For use in Food & Beverage, Pharmaceuticals and wash down areas.
View SpecsPT100 Class A accuracy 3-A Sanitary 4-wire spring loaded RTD probe with M12 removable connector plug and thermowell. For use in Food & Beverage, Pharmaceuticals & other areas.
View SpecsSanitary 10,000Ω at 25°C Thermistor probes with PFA coated integral cable with strain relief. For use in Food & Beverage, Pharmaceuticals and wash down areas.
View Specs10,000Ω thermistor probes with M12 connector and ±0.2°C accuracy. For use in Food & Beverage, Pharmaceuticals, wash down and other hygienic areas.
View SpecsPT100 Class A accuracy Sanitary 4-wire RTD probe with PFA coated integral cable with strain relief. For use in Food & Beverage, Pharmaceuticals and wash down areas.
View Specs10,000Ω thermistor probes with polypropylene protection head and ±0.2°C accuracy. For use in Food & Beverage, Pharmaceuticals, wash down and other hygienic areas.
View Specs