text.skipToContent text.skipToNavigation

Super OMEGACLAD™ XL Thermocouple Probes with Utility Handles

$46.73

Item# KHXL-116E-RSC-24

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $46.73
10-24 $44.39
25-99 $42.06
100-499 $39.72
500-999 $37.38
1000+ $35.05

In stock

Lead Time ( If not in Stock): 9 Days

Super OMEGACLAD™ XL Thermocouple Probes with Utility Handles KHXL-116E-RSC-24 KHXL-116E-RSC-24
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Super Accurate, Super Stable, Super Value
  • For Use Up to 1335°C (2440°F)
  • Excellent Long Term Stability at High Temperatures
  • Low Thermal Drift
  • Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance
  • Excellent Oxidation, Carburization and Chlorination Resistance
  • Made with Special Limits of Error Material

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Type of Sensor
Process Connection
Process Connection Size
Sheath Housing Material
Junction Type
Probe Diameter
Probe Length
Insulation
Termination Connection Type
Additional Feature 2
Application of Sensor


Product Specs



Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles.
See the Related Links section at the bottom of this page for addtional models.


View the Thermocouple Accuracy and Color Code charts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is this product food safe?

Asked by: Zukken
Hi, this thermocouple probe is made from a high temperature metal which can go to 2400F but is not specifically rated for food applications or sanitary. We do have this probe which can be used with frozen foods: https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/sensors/thermocouple-probes/p/88312-SPECIAL-TC-PROBE Please email temp@omega.com if you need any further assistance.
Answered by: Jane
Date published: 2019-06-19
  • y_2020, m_10, d_18, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_KHXL-116E-RSC-24, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration