text.skipToContent text.skipToNavigation

Quick Disconnect Handle Probes

$111.62

Item# PRX-NP-100-E-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $111.62
5-9 $106.04
10-24 $103.81
25-49 $99.34
50-99 $97.11
100+ $94.88

In stock

Lead Time ( If not in Stock): 2 weeks

Quick Disconnect Handle Probes PRX-NP-100-E-6 PRX-NP-100-E-6
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • HDX-OTP Probe Handle Connects to All Standard 3-Pin Quick Disconnect Probes, Including:
    All PR-13 and PRTF-13 Sensors
    PRX-NP-100-E-12 Penetration Probes
    PRX-AP-100-E-12 Air Probes
  • Handle and Probes are Designed for 3-Wire Sensors
  • PRX-NP-100-E-12 and PRX-AP-100-E-12 Probes are 100 Ohm Class A DIN Platinum RTD's
  • Probe Handles Include Retractable Cables That Extend to 5 Feet (1.5 Meters). Cable Termination is Stripped Leads Standard, Optional Connectors are Available.
  • Handle is Made of Die Cast Aluminum

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Number of Wires
Sheath Housing Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type


Product Specs

The HDX-OTP handles are compatible with all PR-13 and PRTF-13 probes which include a standard sized quick disconnect connector (round pins). The handles are made of rugged die cast aluminum, and include retractable extension cables that extend from 1 to 5 feet. The cable is supplied with stripped leads standard, optional connectors are available. These handles are great for use with any of Omega's line of hand-held or other meters and thermometers.

The PRX-NP-100-E-12 Penetration Probe incorporates a conical tip for easy insertion into soft and semi-frozen materials. The PRX-AP-100-E-12 Air Probe includes a perforated tip and exposed RTD element for measurement of air or gas temperatures. Both the NP and AP probes contain 100 Ohm, Class A DIN Platinum elements.
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
Probe Handles with Retractable Cable
$43.85
0 In Stock

en-US
en
Save Configuration