text.skipToContent text.skipToNavigation

Super OMEGACLAD™XL Thermocouple Probes with Industrial Head Assemblies

$58.55

Item# NB1-CAXL-IM60U-300

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $58.55
10-24 $55.62
25-99 $52.70
100-499 $49.77
500-999 $46.84
1000+ $43.91

In stock

Lead Time ( If not in Stock): 2 weeks

Super OMEGACLAD™XL Thermocouple Probes with Industrial Head Assemblies NB1-CAXL-IM60U-300 NB1-CAXL-IM60U-300
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Excellent Long Term Output Stability at High Temperatures
  • Probe Use Up to 1335°C (2440°F)
  • Low Thermal Drift
  • Nickel-Chrome Based Super OMEGACLAD™ XL Sheathing Provides Excellent High Temperature Performance
  • Excellent Oxidation, Carburization and Chlorination Resistance
  • K and N Calibrations in Stock
  • Full Range of Head Style , Size and Material
  • Made with Special Limits of Error Material
  • Super Accurate, Super Stable, Super Value

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Type of Sensor
Process Connection
Process Connection Size
Sheath Housing Material
Junction Type
Probe Diameter
Probe Length
Insulation
Termination Connection Type
Thermocouple Head Style & Type
Additional Feature 1
Additional Feature 2
Application of Sensor


Product Specs



Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel® and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles.
See the Related Links section at the bottom of this page for other models.


View the Thermocouple Accuracy and Color Code charts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Does this com with a temperature transmitter? Item# NB3-CAXL-14U-24/TX13

Asked by: jimdi4
Yes that has a TX13 Thermocouple Transmitter scaled 0 to 1000C.
Answered by: ANB ENG
Date published: 2020-04-15
  • y_2020, m_9, d_20, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NB1-CAXL-IM60U-300, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration