text.skipToContent text.skipToNavigation

Spring Loaded Fittings for 1/4&#034

$23.50

Item# 1/4-SLK

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $23.50
10-49 $22.33
50-99 $21.15
100-999 $19.98
1000-4999 $18.80
5000+ $17.63

In stock

Lead Time ( If not in Stock): 8 Days

Spring Loaded Fittings for 1/4&#034 1/4-SLK 1/4-SLK
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Easy Installation on Any ¼" Diameter Probe (RTD, Thermcouple or Thermistor)
  • Self Gripping Spring Design Allows Unlimited Adjustability
  • Great For Installing Replacement Sensors in Thermowells
  • Spring Loaded Fitting Can be Used with a Wide Variety of ½ NPT Connection Heads

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Type of Sensor
Process Connection
Process Connection Size
Probe Diameter
Insulation
Termination Connection Type
Additional Feature 2
Application of Sensor


Product Specs

These spring loaded fittings provide another easy way to utilize your Omega temperature sensors.

For example:
  • Do you need to install a 1/4" diameter sensor in a thermowell without the use of a connection head? Install the 1/4-SLK spring loaded fitting onto your sensor to insure proper contact with the bottom of your thermowell without worrying if your sensor is over inserted or under inserted into the thermowell bore.

  • If you need to install your sensor in a thermowell while also using an enclosure for your wire connections, the SLF-12-12-14 spring loaded fitting can be used along with one of our extensive line of sanitary or industrial connection heads.
  • Did you have a sudden failure and need to replace your thermowell mounted RTD or thermocouple? If you have one of our cuttable RTD Sensors or Thermocouple sensors, just cut the sensor to length, add a spring loaded fitting and you are up and running.


  • Installation is simple with no tools required, simply do the following:
  • To install the single sided ¼-SLK fitting, slide the hex housing onto your probe with the 1/2 NPT threads pointed toward your thermowell or other suitable attachment point. Slide the self-gripping spring onto your probe with the wide end toward the hex housing and slide into place. The position of the assembly can then be adjusted as needed.


  • For the SLF12-12-14, slide the probe tip into the larger opening end of the fitting, twist the probe clockwise while pushing the probe through the fitting. Install the probe to the desired length, if needed the probe can be pulled through to re-adjust the position of the fitting.


  • Specifications:
  • Materials: 300 Series Stainless Steel.
  • Mounting Threads: The 1/4-SLK has a 1/2NPT threaded connection one end, the SLF-12-12-14 has a 1/2NPT threaded connection both ends.
  • Sheath Size: The springs used in these fittings are a self gripping design for use on standard 1/4" sheaths.
  • Spring Compression: These springs are designed for a nominal compression of approximately 1/2".
  • Spring material: 0.035" diameter music wire (ASTM A228)