Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PFA Coated Thermocouple Probes for Chemical Environments

PFA Coated Thermocouple Probes with Standard Connectors

$337.44

Item# CXSS-18G-36-PFA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $337.44
10-24 $320.57
25-99 $303.70
100-499 $286.82
500-999 $269.95
1000+ $253.08

In stock

Lead Time (If not in stock): 3 weeks
PFA Coated Thermocouple Probes with Standard Connectors CXSS-18G-36-PFA CXSS-18G-36-PFA
  • Made with Special Limits of Error Material
  • Chemically Inert
  • Electrically Insulated
  • Rated to 205°C (400°F)

CXSS-18G-36-PFA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Junction Type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard
Sensor Type
Sensor Application
Sheath Material


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
PFA Coated Probes are the perfect solution when there is a need to measure the temperature of caustic or corrosive chemical solutions in industrial and laboratory environments. The superior corrosion resistance of PFA allows you to measure the temperature of sulfuric, hydrochloric, nitric and chromic acids, as well as caustic compounds.

Examples of some popular models are listed in the To Order Box. For full configuration availability please use the Part Number Builder.
exposed junction.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Thermocouple Quick shipping and everything was as ordered. Will definitely order again if need be.
Date published: 2022-11-20
Rated 4 out of 5 by from Great probe for safety! Does a great job of keeping user's hands away from hazardous chemistries being measured. Nice to have a few choices of lengths. Nice quick connector.... no special connector to have to build.
Date published: 2021-12-28
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_CXSS-18G-36-PFA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is PFA insulation"

Asked by: JimBC
Thank you for your inquiry JimBC. PFA is a type of Teflon coating that allows you to measure the temperature of sulfuric, hydrochloric, nitric and chromic acids, as well as caustic compounds.
Answered by: Application Engineer MC
Date published: 2022-11-16

What's the measurement uncertainty/accuracy of these probes?

Asked by: JDGN
Thank you for your inquiry. Accuracy & Tolerance for thermocouples can be found here: https://www.omega.com/en-us/colorcodes
Answered by: Application Engineer CB
Date published: 2021-11-09

Is this resistant to a mixture of hydrofluoric, nitric, and hydrogen peroxide?

Asked by: mdn3222
The PFA coating is considered to have excellent resistance to the chemicals listed and many others as well.
Answered by: Applications EngineerANB
Date published: 2021-08-26
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CXSS-18G-36-PFA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration