Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $80.12 |
10-24 | $76.11 |
25-99 | $72.11 |
100-499 | $68.10 |
500-999 | $64.10 |
1000+ | $60.09 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
Alloy/ANSI Color Code | Sheath Dia. in. | Model No. 6" Length | Model No. 12" Length |
J Iron- Constantan 304 SS Sheath | 0.010" 0.020" 0.032" 0.040" 0.062" 0.125" | JMTSS-010(*)-6 JMTSS-020(*)-6 JMTSS-032(*)-6 JMTSS-040(*)-6 JMTSS-062(*)-6 JMTSS-125(*)-6 | JMTSS-010(*)-12 JMTSS-020(*)-12 JMTSS-032(*)-12 JMTSS-040(*)-12 JMTSS-062(*)-12 JMTSS-125(*)-12 |
**K CHROMEGA™ ALOMEGA™ 304 SS Sheath | 0.010" 0.020" 0.032" 0.040" 0.062" 0.125" | KMTSS-010(*)-6 KMTSS-020(*)-6 KMTSS-032(*)-6 KMTSS-040(*)-6 KMTSS-062(*)-6 KMTSS-125(*)-6 | KMTSS-010(*)-12 KMTSS-020(*)-12 KMTSS-032(*)-12 KMTSS-040(*)-12 KMTSS-062(*)-12 KMTSS-125(*)-12 |
E CHROMEGA™ Constantan 304 SS Sheath | 0.010" 0.020" 0.032" 0.040" 0.062" 0.125" | EMTSS-010(*)-6 EMTSS-020(*)-6 EMTSS-032(*)-6 EMTSS-040(*)-6 EMTSS-062(*)-6 EMTSS-125(*)-6 | EMTSS-010(*)-12 EMTSS-020(*)-12 EMTSS-032(*)-12 EMTSS-040(*)-12 EMTSS-062(*)-12 EMTSS-125(*)-12 |
T Copper- Constantan 304 SS Sheath | 0.020" 0.032" 0.040" 0.062" 0.125" | TMTSS-020(*)-6 TMTSS-032(*)-6 TMTSS-040(*)-6 TMTSS-062(*)-6 TMTSS-125(*)-6 | TMTSS-020(*)-12 TMTSS-032(*)-12 TMTSS-040(*)-12 TMTSS-062(*)-12 TMTSS-125(*)-12 |