text.skipToContent text.skipToNavigation

Fast Response Copper Tip Thin Film RTD Sensors

$57.40

Item# PRTFCU-10-2-100-M60-150-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $57.40
5-9 $54.53
10-24 $53.38
25-49 $51.09
50-99 $49.94
100+ $48.79

In stock

Lead Time ( If not in Stock): 3 weeks

Fast Response Copper Tip Thin Film RTD Sensors PRTFCU-10-2-100-M60-150-E PRTFCU-10-2-100-M60-150-E
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Sensor Includes a Copper Tip Which Improves Thermal Response Time to 2 Seconds or Less (63% Response Time in Water Flowing at 3 Feet per Second).
  • Perfect for Use in Thermowells or as a Direct Immersion Sensor.
  • Can be Made in Many Sensor Configurations, and Can Be Used With a Wide Variety of Fittings and Accessories
  • Contains a Precision 100 Ohm Class B DIN Platinum Thin Film Element
  • 2-, 3- or 4-Wire PFA Insulated and Jacketed Cables
  • Temperature Range: -50 to 260ºC
  • All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Number of Wires
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Additional Feature


Product Specs

This sensor incorporates a copper tip which provides an efficient way to thermally connect the sensing element to the process conditions to be measured. This becomes especially important in applications where the sensor has little exposure to the item being measured such as in thermowells and bearing temperatures.
The PRTFCU sensor can be customized to function like many of our immersion sensor designs such as the PRTF-10 Immersion Probe, PRTF-13 Quick Disconnect Probes, PRTF-12,14,18 or 19 Spring Loaded Probes with Connection Heads.
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
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$4.42
0 In Stock
Most Popular Accessories
Miniature Connector Plug
$3.25
0 In Stock
Precision Handheld Thermometer
$176.32
0 In Stock
Stainless Steel Compression Fitting, 1/4" Diameter x 1/4NPT Thread
$18.07
1344 In Stock

en-US
en
Save Configuration