text.skipToContent text.skipToNavigation

Field Adjustable Length Thermocouple Probe

$48.79

Item# TCCTL-T-316U-24-40-GG

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $48.79
10-24 $46.35
25-99 $43.91
100-499 $41.47
500-999 $39.03
1000+ $36.59

In stock

Lead Time ( If not in Stock): 8 Days

Field Adjustable Length Thermocouple Probe TCCTL-T-316U-24-40-GG TCCTL-T-316U-24-40-GG
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Field Cutable to the Length Needed Using a Tubing Cutter [76 mm (3") Length Minimum]
  • Available in All Base Metal Thermocouple Calibrations (Types J, K, T, E and N)
  • 6 and 4.5 mm (1/4 and 3/16") Diameters Standard
  • PFA and Two Fiberglass Insulated Cable Options Available
  • 300 Series Stainless Steel Sheath
  • Standard Length is 600 mm (24")
  • Large Variety of Mounting and Terminating Options Available
  • Available in Three Temperature Ranges:
  • Standard Type TT PFA insulated cables (Maximum Temperature 260°C (500°F))
  • Type GG Fiberglass Insulated Cables (Maximum Temperature 482°C (900°F))
  • Type HH Fiberglass Insulated Cables (Maximum Temperature 540°C (1000°F)) (Note: Type HH Not Available in Type T)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard
Additional Feature


Product Specs

The Model TCCTL “Cut-To-Length” thermocouples can be used for a wide variety of applications including:
  • For sudden or temporary measurements
  • Emergency replacements for existing thermocouples
  • The 1/4” and 6mm diameter thermocouples can be used in standard thermowells
  • With compression fittings and other accessories

  • These thermocouples can be customized to the needed length (75mm or 3” minimum) using a standard tube cutter, being careful not to cut into the extension wire insulation. Adding compression or spring loading fittings allows the thermocouple to be adapted to a wide variety of immersion type applications.