text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.
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
Sanitary Thermistor Probes with Cable for Clean-In-Place Applications

Item# THS-10K-H-0300-D1-CB-120

Sanitary Thermistor Probes with Cable for Clean-In-Place Applications THS-10K-H-0300-D1-CB-120 THS-10K-H-0300-D1-CB-120
  • 1/4" Diameter Probe Design for Standard Duty, or
    3/8" to 3/16" Stepped Probe Design For Heavy Duty Applications
  • Std. Process Connection is a 1½"-16 AMP Tri-Grip™ (Tri-Clamp® Compatible) Standard Conforming to ASME BPE-2007 to Assure Trouble-Free Interchangeability.
  • Sensor Can be Used in Sanitary, Hygienic and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes
  • 316L SS Wetted Surfaces with 32 µin or Better Finish
  • Includes 2 Conductor, #26AWG Stranded Nickel Plated Copper, PFA Insulated and Jacketed 10' Cable with Strain Relief Standard
  • 10kΩ (at 25°C) Thermistor Element (44006) Standard
  • -80 to 150°C (-112 to 302°F) temperature Range
Connection Type
Maximum Resistance
Cable Length
Probe Length
Housing Material
Probe Diameter
Probe Type
See All Options
Quantity Price each
1-9 $176.65
10-24 $167.82
25-99 $158.99
100-499 $150.15
500-999 $141.32
1000+ $132.49

In stock

Lead Time ( If not in Stock): 2 weeks

Product Specs

  • Measurement Type Temperature

The OMEGA™ THS-S-CB and THS-H-CB Series Thermistor Sensors are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These sensors are manufactured with 316L stainless steel housings that meet the dimensional requirements of the ASME BPE-2007 Standard, and are welded and processed to provide a clean, smooth, 32microinch or better surface finish in the wetted areas for easy cleaning.

en-US
en
Save Configuration