text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
Oops, we are sorry, something went wrong on our side, please contact customer service.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
Oops, we are sorry, something went wrong on our side, please contact customer service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
Oops, we are sorry, something went wrong on our side, please contact customer service.
Oops, we are sorry, something went wrong on our side, please contact customer service.
Oops, we are sorry, something went wrong on our side, please contact customer service.
Oops, we are sorry, something went wrong on our side, please contact customer service.
Oops, we are sorry, something went wrong on our side, please contact customer service.
Oops, we are sorry, there appears to be a problem with your credit card, please contact your issuing bank for further information or use an alternative credit card .
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Oops, we are sorry, there appears to be a problem with your credit card, please contact your issuing bank for further information or use an alternative credit card.
Oops, we are sorry, something went wrong on our side, please contact customer service.
Oops, we are sorry, there appears to be a problem with your credit card, please contact your issuing bank for further information or use an alternative credit card .
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more address field(s) are missing or are incorrect, please correct and re-submit your payment
One or more field(s) contain invalid characters, please correct and re-submitt your payment
Oops, we are sorry, there appears to be a problem with your credit card, please contact your issuing bank for further information or use an alternative credit card.
Oops, we are sorry, there appears to be a problem with your credit card, please contact your issuing bank for further information or use an alternative credit card.
Oops, we are sorry, there appears to be a problem processing your credit card transaction, please contact customer services.
Oops, we are sorry, something went wrong on our side, please contact customer service.
Oops, we are sorry, something went wrong on our side, please contact customer service.
Oops, we are sorry, there appears to be a problem processing your credit card transaction, please contact customer services.
Oops, we are sorry, there appears to be a problem processing your credit card transaction, please contact customer services.
Oops, we are sorry, there appears to be a problem processing your credit card transaction, please contact customer services.
Oops, we are sorry, there appears to be a problem processing your credit card transaction, please contact customer services.
Oops, we are sorry, there appears to be a problem processing your credit card transaction, please contact customer services.

Fast Response Thermistor Sensors

$47.96

Item# TH-44004-120-T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $47.96
10-24 $45.56
25-99 $43.16
100-499 $40.77
500-999 $38.37
1000+ $35.97

In stock

Lead Time ( If not in Stock): 3 weeks

Fast Response Thermistor Sensors TH-44004-120-T TH-44004-120-T
Fast Response Thermistor Sensors is rated 5.0 out of 5 by 1.
  • y_2020, m_2, d_28, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TH-44004-120-T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • Available in 2252, 3000, 5000, 10,000 and 30,000 ohm Configurations.
  • Interchangeability of ±0.2°C Standard (±0.1°C Optional)
  • Operating Range of -80 to 120°C (-110 to 250°F) Standard [-80 to 75°C (-110 to 167°F) Optional]
  • Fast Response, 1 Sec. Max. Response Time (63%)
  • 1 m (40") of #26 AWG Stranded PFA Insulated and Jacketed Cables Standard. Optional 80 and 120 " Long Cable Lengths Also Available.
  • Optional Phone Plug Connector Available

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Type
Maximum Resistance
Temperature Accuracy
Cable Length
Housing Material
Probe Type
Features

Product Specs

  • Input Current 12 micro-amps
  • Maximum Temperature Measurement 200 °C (392 °F)
  • Measurement Type Temperature
  • Response Time Approximately 7 seconds (50%)
  • Minimum Temperature Measurement -50 °C (-58 °F)

All of OMEGA’s can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications. The size of the potted junction between lead wire and element is kept as small as possible. Note: These elements are not intended for direct immersion into liquids. Configurations shown below include 1 meter (40") long cables.

Rated 5 out of 5 by from Fits the Bill I have purchased this product from Omega off and on for several years. The published technical characteristics fit the bill for my application and have always met the standard.
Date published: 2018-12-02
  • y_2020, m_2, d_28, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TH-44004-120-T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 3ms
  • REVIEWS, PRODUCT

Can you provide Steinhart-Hart coefficients (or Beta Parameter) for these thermistors?

Asked by: JC3291
Please see the Thermistor Element specification page https://br.omega.com/omegaFiles/temperature/pdf/44000_THERMIS_ELEMENTS.pdf
Answered by: njeng
Date published: 2019-09-13

How long does this take to read a temperature? Fast Response, 1 Sec. Max. Response Time (63%) Response Time Approximately 7 seconds (50%) Thanks

Asked by: DMBB
Thank you for your inquiry. It will take 1 second to reach 63% of an instantaneous temperature change.
Answered by: Application Engineer JB
Date published: 2019-07-12
  • y_2020, m_2, d_28, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TH-44004-120-T, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 34ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration