Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Retractable Cable

General Purpose Thermocouple Probes With Miniature Plug Connector

$62.86

Item# KTSS-HH

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $62.86
10-24 $59.72
25-99 $56.57
100-499 $53.43
500-999 $50.29
1000+ $47.15

In stock

Lead Time (If not in stock): 3 weeks
General Purpose Thermocouple Probes With Miniature Plug Connector KTSS-HH KTSS-HH
  • Made from Special Limits of Error Wire
  • Works Great with Handheld Instruments
  • 6' Length Standard †
  • 1/8' OD Stainless Steel Sheath

KTSS-HH Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Probe Length
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Junction Type
Probe Diameter
Sheath Housing Material
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type


  • Measurement Units °C
The molded miniature probe conveniently plugs directly into most handheld thermocouple meters. The color-coded, retractable cable will stretch from 12" to 48". The probe is ideal for use with handheld meters. The grounded junction probes are also suited for applications with benchtop meters and with oscillating machines. Available in calibration codes J, K, T and E.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Great little TC probe I've been developing a mini furnace for waste treatment and needed a quick read of temperatures it was reaching. Already had a TC-input thermometer, so just needed a probe that was rugged yet cheap enough to replace when (if) it burned out. This fit the need perfectly. Still going strong after half a dozen test firings.
Date published: 2017-08-26
Rated 5 out of 5 by from Fast service and affordable Useful and affordable. I needed for my handheld thermometers and came on time.
Date published: 2023-10-08
Rated 5 out of 5 by from Well made Well built, sturdy and accurate. Just what I needed
Date published: 2018-03-29
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_KTSS-HH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

I'm trying to calibrate an Omega KTSS-HH K-type thermocouple probe and cannot find ANY accuracy or temperature range of use specifications for this probe. Can anyone at Omega provide this data?

Asked by: JRW2019
The specification would be for a Type K Thermocouple with special limits of error per ASTM E230-ANSI MC 96.1. The accuracy is +/- 1.1 C or 0.4% of reading whichever is greater for the Temperature range of 0 to 1250C. Below 0 follows the Standard Limits of Error +/- 2.2 C or 0.75% of reading whichever is greater -200 to 0 C.
Answered by: ENGANB
Date published: 2023-10-27

Does this probe work with the Omega T/C Thermometer Model HH911T?

Asked by: TMcC
Thank you for your request. The KTSS-HH-12 is compatible with the HH911T.
Answered by: CB Engineer
Date published: 2019-08-30

Do the probes KTSS-HH-12 and TTSS-HH-12 are compatible with the HH509 ?

Asked by: Mpier
Thank you for connecting with Omega Engineering! Both part numbers KTSS-HH-12 and TTSS-HH-12 are compatible with the HH509 meter.
Answered by: Application Engineer RD
Date published: 2022-01-18

Is this compatible with the HH374 meter?

Asked by: LuisP
Thank you for your inquiry. The HH374 is compatible with the KTSS-HH only (Type K Thermocouple).
Answered by: Application Engineer CB
Date published: 2021-10-11

Is this probe compatible with 95% sulfuric acid heated to 130 degrees C?

Asked by: TMcC
No. This would need to be PFA-coated to work in this type of application. We do not offer PFA coating on this particular probe. Please contact our tech support at 1-800-872-9436 x 2209 for items which could be used. The probe(s) recommended would be "custom-made" with a minimum order required.
Answered by: dennis882
Date published: 2023-10-27
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_KTSS-HH, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration