text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Super OMEGACLAD™ XL Thermocouple Probes - Quick Disconnect Probes with Standard Size Connectors, Low Drift

$39.87

Item# KQXL-116U-18

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $39.87
10-24 $37.88
25-99 $35.88
100-499 $33.89
500-999 $31.90
1000+ $29.90

In stock

Lead Time ( If not in Stock): 9 Days

Super OMEGACLAD™ XL Thermocouple Probes - Quick Disconnect Probes with Standard Size Connectors, Low Drift KQXL-116U-18 KQXL-116U-18
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • For Use Up to 1335°C (2440°F)
  • Excellent Long Term Stability at High Temperatures
  • Low Thermal Drift
  • Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance
  • Excellent Oxidation, Carburization and Chlorination Resistance
  • Made with Special Limits of Error Material
  • Mating Connector and Cable Clamp & other accessories Sold Separately

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Sensor Type
Thermocouple Type
Process Temperature Range
Sensor application
Sheath Material
Junction type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard
Additional Feature

Product Specs

  • Measurement Units °C
  • Measurement Type Air/Gas Temperature



Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles.
See the Related Links section at the bottom of this page for addtional models.


Standard Dimension
Alloy/ANSI
Color Code
Sheath Dia.
inches
Model Number
ANSI Color Code
K
CHROMEGA™-ALOMEGA™
XL Sheath
1/16"
1/8"
3/16"
1/4"
KQXL-116[*]-[**]
KQXL-18[*]-[**]
KQXL-316[*]-[**]
KQXL-14[*]-[**]
N
OMEGA-P™-OMEGA-N™
XL Sheath
1/16"
1/8"
3/16"
1/4"
NQXL-116[*]-[**]
NQXL-18[*]-[**]
NQXL-316[*]-[**]
NQXL-14[*]-[**]
[*]Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).
[**]Specify Length in inches: 6, 12 ,18, or 24



Click here for help in selecting the thermocouple junction.

Want to learn more about thermocouples? Click on the link to go to our thermocouple tutorial page!

View the Thermocouple Accuracy and Color Code charts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
Super OMEGACLAD™ XL Thermocouple Probes - Quick Disconnect Probes with Standard Size Connectors, Low Drift
$38.81
6 In Stock
Super OMEGACLAD™ XL Thermocouple Probes - Quick Disconnect Probes with Standard Size Connectors, Low Drift
$39.87
11 In Stock

en-US
en
Save Configuration