text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Thermocouple Probes With and Without Mounting Threads and M12 Connectors

$60.26

Item# M12JSS-1/4-U-12-B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $60.26
10-24 $57.25
25-99 $54.23
100-499 $51.22
500-999 $48.21
1000+ $45.20

In stock

Lead Time ( If not in Stock): 5 Days

Thermocouple Probes With and Without Mounting Threads and M12 Connectors M12JSS-1/4-U-12-B M12JSS-1/4-U-12-B
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 133ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Available in Type "J" with a 304 Stainless Steel Sheath or Type "K" with an Inconel 600 Sheath
  • Single Element Configuration Standard, Optional Dual Element Styles Available
  • Ungrounded Junction Standard, Grounded Junction Optional
  • Available in 1/8" & 1/4", 3mm and 6mm Diameters in a Variety of Lengths and Mounting Threads
  • All Sensors are Supplied with a Stainless Steel Transition with an A-Coded, Male, M12 Connector with Compensated Pins. Please Note That The Connector End of The Thermocouple Is Rated for Use From -50 To 85°C. The process end is capable or reading the full range of either J or K type thermocouple probes (depending on selection)
  • A Variety of Thermocouple Extension Cables are Available For Installing Your Thermocouple Probe

Product info

Category
Thermocouple
Thermocouple Type
J
Process Temperature Range
0 to 720°C (32 to 1300°F)
Sensor Application
Immersion Probe
Process Connection Size
1/2" NPT
Sheath Material
304 Stainless Steel
Junction Type
Ungrounded
Probe Diameter
0.25 in
Probe Length
12 in
Termination Connection Type
M12 Connector

Product Specs

  • Measurement Units °C
  • Measurement Type Liquid Measurement

Note: These Sensors Require an M12 Extension Cable to Connect the Sensor to Your Instrumentation. A Partial List of our M12 Extension Cables is Included in the Ordering Table Below.

Omega's M12 Thermocouple probes are a convenient way to measure the temperature in your process. These thermocouple probes are available as Type K thermocouples with Inconel 600 sheaths, or as Type J thermocouples with 304 Stainless Steel Sheaths. Standard probe sizes include 1/4" & 1/8" diameter probes 6, 9, 12, 18 and 24" long, and 3mm & 6mm diameter probes 200, 350 and 500mm long. These thermocouples can also be provided in other lengths.

With a variety of standard mounting threads, these probes can be easily configured to match your specific requirements. Fractionally sized 1/4" and 1/8" diameter probes are available with 1/2"NPT, 3/8"NPT, 1/4"NPT or with no mounting threads. Metric sized 3mm and 6mm diameter probes are available with M8x1, M10x1 or with no mounting threads. The non-threaded versions of the sensor can be used as-is or mounted into your process using one of Omega's line of Compression Fittings.

For use in thermowells, the M12-TC-SL version of this sensor is the preferred solution. The M12-TC-SL design includes a non-threaded M12TC style probe with a self-gripping spring and 1/2NPT threaded fitting to insure that the probe will contact the bottom of the thermowell bore without damaging the sensor. This insures that the sensor length will always be a perfect fit for your thermowell. See the M12-TC-SL page for additional information.

The thermocouple compensated M12 connector offers a quick and reliable method for connecting this sensor to your instrumentation. The M12 connector on these sensors is wired in accordance with the pin out shown in the accompanying figure. This pin out matches the wiring provided on Omega's Molded M12 Thermocouple Extension Cables so that the IEC or ANSI color code is maintained between the sensor and your instrumentation. A selection of Omega's M12 Extension Cables are included in the ordering table below.

Specifications:

  • Type J Thermocouples have a 304 SST sheath with a 316L SST housing with a temperature range of -40 to 600°C at the probe end (see connector temperature range below).
  • Type K Thermocouples have an Inconel 600 sheath with a 316L SST housing with a temperature range of -40 to 1150°C at the probe end (see connector temperature range below).
  • M12 Connector has a temperature range of -50 to 90°C.
  • Thermocouple Output conforms to Special Limits of Error per ANSI/ASTM E230.
  • Fractional sizes are 1/4 and 1/8 inch diameters with standard lengths of 6, 9, 12, 18 and 24 inches.
  • Metric sizes are 6mm and 3mm diameters with standard lengths of 200, 350 and 500mm.
  • Insulation Resistance is 1 gigohm minimum at 100 VDC for ungrounded sensors.


  • Connect your M12 thermocouple probe to one of Omega's wide variety of in-stock controllers, data loggers, hand held thermometers, PLCs or other measurement or process control products to complete your measurement or control system.



    View the Thermocouple Accuracy and Color Code charts

    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 21ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;

    M12KIN-M3-U-200-E CAD models?

    Asked by: ABRU
    We do not provide with CAD drawings of our products. They are considered proprietary information. Thank you.
    Answered by: Application Engineer
    Date published: 2019-07-26
    • y_2019, m_12, d_14, h_23CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_1
    • loc_en_US, sid_M12JSS-1-4-U-12-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 130ms
    • QUESTIONS, PRODUCT

    en-US
    en
    Save Configuration