text.skipToContent text.skipToNavigation

Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors

$70.36

Item# 5SC-GG-K-30-36

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $70.36
10-24 $66.84
25-99 $63.32
100-499 $59.81
500-999 $56.29
1000+ $52.77

In stock

Lead Time ( If not in Stock): 2 weeks

Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors 5SC-GG-K-30-36 5SC-GG-K-30-36
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Sold in Packs of 5 Economically Priced
  • New Kapton® Insulation Available Now
    (All models)!
  • J, K, T and E Calibrations Available
  • Made from Special Limits of Error Wire
  • 20, 24, 30 and 36 AWG Available (SRTC Series)
  • 30 and 36 AWG Wires with PFA Insulation. Max. Service Temp 260°C (500°F)
  • 30 AWG Wires with Glass Braid Insulation. Maximum Service Temp 480°C (900°F)
  • 1 and 2 meter (36 and 72") Lengths Standard
  • Convenient 5-Pack
  • Molded Subminiature Connector with Integral Strain Relief/Spool
  • Max Service Temp for Connector Body 220°C (425°F)
  • Available from Stock in Convenient 5-Packs
  • PFA, Kapton®, or Glass Braid Insulation

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Type of Sensor
Process Connection
Junction Type
Insulation
Wire Gauge
Wire Length
Termination Connection Type
Application of Sensor


Product Specs

  • Measurement Units °C
  • Measurement Type Temperature

OMEGA offers a diverse variety of thermocouples. Models are available with standard size (round pin) connectors and miniature size (flat pin) connectors. OMEGA also offers models with the exclusive spool cap design. The spool cap provides a simple convenient means of containing any excess thermocouple wire.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1. What is the difference between "mini male connector with spool cap" and "single spool, mini male connector with spool cap"? 2. It says the price as $70.36 for a pack of 5. So its 5 miniconnectors with 36" wire with each? Thank you.

Asked by: hmnola
Thank you for your inquiry. The descriptions both refer to the same product. The price that you see is for a 5 sensors total.
Answered by: Engineer CB
Date published: 2020-05-19
  • y_2020, m_7, d_2, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.9
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_5SC-GG-K-30-36, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
$20.63
0 In Stock
Accessories
Spare Type K thermocouple
$20.63
55 In Stock
  • CE Icon CE

en-US
en
Save Configuration