text.skipToContent text.skipToNavigation

Extruder Thin Film RTD Probes with Bayonet Fittings

$72.08

Item# BTTF-000-RTD-2-1/4-60-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $72.08
10-24 $68.48
25-99 $64.87
100-499 $61.27
500-999 $57.66
1000+ $54.06

In stock

Lead Time ( If not in Stock): 2 weeks

Extruder Thin Film RTD Probes with Bayonet Fittings BTTF-000-RTD-2-1/4-60-1 BTTF-000-RTD-2-1/4-60-1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Sensors Contain Precision 100 Ohm, Class B DIN Platinum Thin Film RTD Elements in 3-Wire Configurations.
  • Standard Temperature Range is -50C to 260ºC with PFA Insulated Cable. Optional High Temperature (500ºC) Fiberglass Insulated Cable Configuration is Also Available.
  • These Bayonet Style RTD Sensors Are Ideal for Plastic Process Machinery and Other Quick Connecting Applications
  • Probe is 304 SST with a Diameter of 3/16". Probe Length Varies with Model Number and All Models Include 60" of Flex Cable Standard

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Process Temperature Range
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Number of Wires
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Cable Length
Termination Connection Type
Additional Feature

Product Specs

These RTD sensors are used extensively in plastic processing for measuring mold and equipment temperatures, and other applications where easy installation and removal are required. These sensors are installed using a spring loaded bayonet cap, mating adapters are also available (see BTA-1 through 6 depending on length needed).

Standard configurations are based on the most popular lengths, with straight sheaths and with 90º bends. The included flex hose over the cable protects the wires from damage in rough environments. Standard terminations include spade lugs and Omega's OTP heavy duty connector (round pins).
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
Extruder RTD Probes, Compression Fitting and Bayonet Styles
$7.11
232 In Stock
Bayonet Style Thermocouples with Stainless Steel Cable
$8.30
61 In Stock
Bayonet Style Thermocouples with Stainless Steel Cable
$12.43
17 In Stock
Bayonet Style Thermocouples with Stainless Steel Cable
$13.12
8 In Stock
Most Popular Accessories
Bayonet Threaded Adapter, 3/8-24UNF Thread, 7/8" Long
$7.11
113 In Stock
Bayonet Threaded Adapter, 1/8-27NPT Thread, 1 3/8" Long
$8.30
74 In Stock
Bayonet Threaded Adapter, 1/8-27NPT Thread, 2 1/2" Long
$9.49
22 In Stock
Bayonet Threaded Adapter, 3/8-24UNF Thread, 2 1/2" Long
$8.99
26 In Stock
Pipe Clamp Adapter for 1/2 to 7/8" Pipe
$13.12
2 In Stock
Pipe Clamp Adapter for 1 5/16 to 2 1/4" Pipe
$12.43
41 In Stock
Pipe Clamp Adapter for 3 5/16 to 4 1/4" Pipe
$12.43
19 In Stock
Pipe Clamp Adapter for 4 5/16 to 5 1/4" Pipe
$12.43
16 In Stock

en-US
en
Save Configuration