Integral Thermocouple Handle Probes with Custom Measurement Tips

$102.69

Item# HPS-AP-E-316E-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $102.69
10-24 $97.56
25-99 $92.42
100-499 $87.29
500-999 $82.15
1000+ $77.02

In stock

Lead Time ( If not in Stock): 3 weeks

Integral Thermocouple Handle Probes with Custom Measurement Tips HPS-AP-E-316E-12 HPS-AP-E-316E-12
Integral Thermocouple Handle Probes with Custom Measurement Tips is rated 5.0 out of 5 by 1.
  • y_2020, m_1, d_26, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HPS-AP-E-316E-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 129ms
  • REVIEWS, PRODUCT
  • Penetration Probe
  • Fast Response Probe
  • Flexible Tip Surface Probe
  • Air Probe
  • Made from the same material as professional football helmets, these rugged probe handles have endurance designed in to provide long life.

Product info

Category
Thermocouple
Thermocouple Type
E
Process Temperature Range
0 to 870°C (32 to 1600°F)
Sensor Application
Air Probe
Junction Type
Exposed
Sheath Housing Material
304 Stainless Steel
Probe Diameter
0.187 in
Probe Length
12 in
Cable Insulation
TPE (Thermo Plastic Elastomer)
Wire Gauge
28 AWG
Cable Length
60 in
Termination Connection Type
Mini Male connector

Product Specs

  • Measurement Units °C
  • Measurement Type Models for: Surface Temperature

Penetration Probe:(NP)
Tip designed for easy penetration into soft and semi-frozen objects. Made from rugged 304 stainless steel. Tip rated to 900°C (1650°F).

Fast Response Probe:(RT)Special small diameter ( 1/16") tip designed for fast response. Made from 304 stainless steel. Tip rated to 900°C (1600°F).

Flexible Tip Surface Probe:(FSP)Flexible tip which conforms to most surfaces for fast, repeatable, accurate measurements. Made from RTV silicone rubber for good thermal contact. Tip rated to 260°C (500°F). Warning: Subjecting sensor tip to temperatures above 600°F will result in damage to tip. Flexible Tip Surface Probe & Air Probe Available in exposed junction only

Air Probe:(AP)
Radiant energy shield with fine-gage wire thermocouple and 304 stainless steel sheath. Thermocouple tip is exposed to air flow for fast measurements, and the constant diameter design facilitates easy insertion into duct work, grilles and air vents. Tip rated to 870°C (1650°F). Flexible Tip Surface Probe & Air Probe Available in exposed junction only

Rated 5 out of 5 by from Excellent Purchased this product for a specific application. Extremely high quality. Very durable.
Date published: 2018-01-23
  • y_2020, m_1, d_26, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HPS-AP-E-316E-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 41ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 135ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration