text.skipToContent text.skipToNavigation

Integral Handle Thermocouple Probes: General Purpose Design

$49.02

Item# HPS-ICSS-316U-12-SMP-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $49.02
10-24 $46.57
25-99 $44.12
100-499 $41.67
500-999 $39.22
1000+ $36.77

In stock

Lead Time ( If not in Stock): 5 weeks

Integral Handle Thermocouple Probes: General Purpose Design HPS-ICSS-316U-12-SMP-M HPS-ICSS-316U-12-SMP-M
Integral Handle Thermocouple Probes: General Purpose Design is rated 2.0 out of 5 by 1.
  • y_2020, m_7, d_10, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HPS-ICSS-316U-12-SMP-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • Heavy Duty
  • 12" Probe Length Standard
  • 1' Color-Coded Retractable Cable Stretches to 5'
  • Handle Rated to 70°C (160°F)
  • Stainless Steel or Inconel® Sheath
  • SMP Miniature Male Connector on Retractable Cable for Fast Hook-up to Instrumentation
  • Made from Special Limits of Error Material

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Sensor Application
Junction Type
Sheath Housing Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type


Product Specs

  • Measurement Units °C
  • Measurement Type Air/Gas Temperature

The HPS family of thermocouple probes feature a high impact easy to grip plastic handle. The probes also include a retractable color coded cable which stretches from a coiled length of one foot to five feet. Made from special limits of error material, these probes provide maximum accuracy.

Rated 2 out of 5 by from Short life Probes have have a very short life.We find ourselves replacing them frequently.
Date published: 2016-02-01
  • y_2020, m_7, d_10, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HPS-ICSS-316U-12-SMP-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms