Skip to main content Skip to navigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Type K Thermocouple, Class 1, D= 3 mm, L= 7 mm 1 m Lead Glass/Shielded, M6 - Eol

  • RoHS Icon

Item# K-M-1-3-7-M6-GS-1

Type K Thermocouple, Class 1, D= 3 mm, L= 7 mm 1 m Lead Glass/Shielded, M6 - Eol K-M-1-3-7-M6-GS-1 K-M-1-3-7-M6-GS-1

This part is no longer available. Please contact customer service for suggested replacements.

  • Type K Thermocouple, Class 1, D= 3 mm, L= 7 mm 1 m Lead Glass/Shielded, M6 - Eol


Type K Thermocouple, Class 1, D= 3 mm, L= 7 mm 1 m Lead Glass/Shielded, M6 - Eol
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration