Molten Metal Ceramic Sheath Thermocouple

$3,174.00

Item# NEP-TX-K-PTRS-1628-1524

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $3,174.00
10-24 $3,015.30
25-99 $2,856.60
100-499 $2,697.90
500-999 $2,539.20
1000+ $2,380.50

In stock

Lead Time ( If not in Stock): 14 weeks

Molten Metal Ceramic Sheath Thermocouple NEP-TX-K-PTRS-1628-1524 NEP-TX-K-PTRS-1628-1524
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 169ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Up to 1250°C (2282°F) Temperature Rating
  • For Use in Molten Non-Ferrous Metals
  • Connection Head with Terminal Block
  • Custom Probe Lengths Available
  • Available in Dual Element
  • High Temperature Thermal Shock Resistance
  • Corrosion Resistance
  • 1¼ NPT Mounting Thread Standard

Product info

Category
Thermocouple
Thermocouple Type
K
Process Temperature Range
0 to 1250°C (32 to 2282°F)
Sensor Application
Immersion Probe
Process Connection Size
1 1/4" NPT
Sheath Material
Ceramic
Junction Type
Ungrounded
Probe Diameter
28 mm
Probe Length
1524 mm
Termination Connection Type
Explosion Resistant Cast Iron with Aluminum Cap Connection Head
Additional Feature
none

Product Specs

  • Measurement Units °C
  • Measurement Type Temperature

OMEGATITE™ 650 is the ceramic sheath which is an alloy of silicon nitride and aluminum oxide. This superior refractory material has the combined properties of silicon nitride (high strength, hardness, fracture toughness, and low thermal expansion) and aluminum oxide (corrosion resistance, chemically inert, high temperature capabilities, and oxidation resistance). Not recommended for caustic solutions and hydrofluoric acid.

Most refractory products can be used only in high temperature applications where one or two of the following properties are required: thermal shock resistant, mechanical strength, corrosion resistance, abrasion resistance or electrical insulation. OMEGATITE™ 650 combines all these properties in one refractory material. Preheating of the process is not necessary.

OMEGATITE™ 650 is uniquely qualified for non-ferrous molten metal applications and high wear or high impact environments up to 1250°C (2282°F).

OMEGATITE™ 650 is non-wetting for most non-ferrous metals. It is gas tight, chemically inert, resistant to corrosion and metal attack, and features high strength, hardness, and thermal shock resistance.

OMEGATITE™ 650 thermocouple sheaths are used extensively for continuous measurements in nonferrous metals. In molten aluminum, OMEGATITE™ 650 is thermally shock resistant, nonwetting, does not contaminate the melt, provides continuous, reliable temperature measurement, and is resistant to degradation even in aggressive aluminum lithium alloys.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 150ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration