Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

EI1109117/0.260/XCIB-J-4-5-12-Ungrounded, XCIB Thermocouple Assembly 12 Feet Ungrounded 0.260" Hole

Item# OSK1109117-1

EI1109117/0.260/XCIB-J-4-5-12-Ungrounded, XCIB Thermocouple Assembly 12 Feet Ungrounded 0.260" Hole OSK1109117-1 OSK1109117-1

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

EI1109117/0.260/XCIB-J-4-5-12-Ungrounded, XCIB Thermocouple Assembly 12 Feet Ungrounded 0.260" Hole


EI1109117/0.260/XCIB-J-4-5-12-Ungrounded, XCIB Thermocouple Assembly 12 Feet Ungrounded 0.260" Hole
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration