Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK70352/XCIB-K-4-6-3-CAL-4-3P (SEE CO NOTES FOR CAL-4 POINTS) XCIB Thermocouple Assembly

Item# OSK70352-3

OSK70352/XCIB-K-4-6-3-CAL-4-3P (SEE CO NOTES FOR CAL-4 POINTS) XCIB Thermocouple Assembly OSK70352-3 OSK70352-3

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK70352/XCIB-K-4-6-3-CAL-4-3P (SEE CO NOTES FOR CAL-4 POINTS) XCIB Thermocouple Assembly


OSK70352/XCIB-K-4-6-3-CAL-4-3P (SEE CO NOTES FOR CAL-4 POINTS) XCIB Thermocouple Assembly
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration