Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Quick Disconnect RTD (PT100) Probes with Standard Size Connector

RTD Probe with Standard Connector

$88.72

Item# PR-13H-3-100-1/4-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $88.72
5-9 $84.28
10-24 $82.51
25-49 $78.96
50-99 $77.19
100+ $75.41

In stock

Lead Time (If not in stock): 5 weeks
RTD Probe with Standard Connector PR-13H-3-100-1/4-6 PR-13H-3-100-1/4-6
  • Standard male 3-prong connector (mating female sold separately)
  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
  • Extreme temperature range: -200 to 600°C (-328 to 1112°F)

PR-13H-3-100-1/4-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Number of Wires
Sheath Material
Probe Diameter
Probe Length
Additional Feature
Category
Process Temperature Unit
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Termination Connection Type


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60751
  • Cold-End Max Temperature Low (L), 100°C (212°F); High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8”, 3/16”, and 1/4” ; variable lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head None
  • Wire Length / Terminations Standard 3-Prong Connector

The PR-13 RTD probe assembly has a 3-prong Omega "OTP" standard style connector for easy connection to extension cables, hand-held meters or other instrumentation. Probe diameter is 1/8", 3/16" or 1/4". The measuring portion of the probe can be simply inserted into a container to measure liquid temperature, or fixed into place in a pipe, tank, or vessel using an optional "BRLK" or "SSLK" compression fitting. These probes can be ordered with PT100 or PT1000 resistance element.

loading all models
loading all reviews
Rated 4 out of 5 by from Senior Buyer Form, fit and function is great and what we expected.
Date published: 2021-12-22
  • y_2024, m_4, d_17, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PR-13H-3-100-1-4-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$14.69
180 In Stock
Standard Size Connector Accessories For Ultra-High Temperature Connectors
$1.82
108287 In Stock

More Related Items

en-US
en
Save Configuration