Quick Disconnect Thermocouples with Miniature Connectors

$48.37

Item# ICSS-IM15U-300-NHX

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $48.37
10-24 $45.95
25-99 $43.53
100-499 $41.11
500-999 $38.70
1000+ $36.28

In stock

Lead Time ( If not in Stock): 2 weeks

Quick Disconnect Thermocouples with Miniature Connectors ICSS-IM15U-300-NHX ICSS-IM15U-300-NHX
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 134ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Also Available with M12
    and M8 style connectors
  • Glass Filled Nylon Connector Body Rated to 220°C (425°F)
  • 304, 310, 316, 321 SS, Inconel, or Super OMEGACLAD™ XL Sheath
  • Standard 6 and 12" Lengths Available
  • Sheath Diameters from 0.010 to 0.125"
  • Smallest Diam 0.010 Available in J, K, T Only
  • Grounded, Ungrounded, or Exposed Junction
  • Color-Coded SMP Miniature Connector Termination
  • Mating Connector, Cable Clamp, and Locking Clip sold Separately
  • LCP and Ceramic Connectors Available
  • Custom Length Available
  • Cal-5 Available

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Sensor Type
Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard
Additional Feature

Product Specs

  • Measurement Units °C
  • Measurement Type Temperature

OMEGA's Quick Disconnect Thermocouples with Miniature Connectors are high quality, economical thermocouple probes. They feature a glass filled nylon connector which is rated for temperatures up to 220°C(425°F). The probes are available in with diameters as small as 0.25mm(0.010 inches) and as large as to 3.0mm(0.125 inches).

Want to learn more about thermocouples? Click on the link to go to our thermocouple tutorial page!

Tips for help in selecting the thermocouple junction.
For more information on thermocouple accuracy click the link below


View the Thermocouple Accuracy and Color Code charts

A few examples of models are in the "To Order" Box below. Please Use the "PART NUMBER BUILDER"
to get Price and Availabilty of the configuration you need.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Do the bodies for the SCAxx-125y-6 have screws to open the body in order to replace/repair the probe?

Asked by: MWighton
Yes, you can remove the two screws on the yellow connector cap to reveal two more screws that secure the two wires from the thermocouple to the (+) and (-) terminals on the connector.
Answered by: Engineer 9
Date published: 2019-12-08

How do I attach the mating connectors- I assume these are the nut and two piece cone shaped objects- to a new SCASS-062G-6 thermocouple? I pulled them off an old one, how do I reattach them to a new one?

Asked by: noneanddone
The mating connectors are the "female" flat-pin connectors, and they just "slide" right on. if you are referring to replacing the male connector of the original probe, then that just disassembles by two screws for the cap, and then two screws under the cap. Remove and then reverse procedure to put the new on one.
Answered by: dfrisby8892
Date published: 2019-11-27
  • y_2020, m_2, d_15, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ICSS-IM15U-300-NHX, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration