text.skipToContent text.skipToNavigation

Alert: USA offices will be closed Monday 1/20/2020 for Martin Luther King Jr. Day.
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
Dual Element Thermocouple Assemblies with Miniature Size Connector

$71.22

Item# SCA316SS-062G-12-DUAL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $71.22
10-24 $67.66
25-99 $64.10
100-499 $60.54
500-999 $56.98
1000+ $53.42

In stock

Lead Time ( If not in Stock): 5 weeks

Dual Element Thermocouple Assemblies with Miniature Size Connector SCA316SS-062G-12-DUAL SCA316SS-062G-12-DUAL
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 146ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Two Sensor Readings
  • Allows Two Readings
  • Continuous Monitor and Control
  • Built-in Backup
  • 6" Length Standard
  • 0.062 or 0.125" Diameter
  • 304 SS Sheath Standard. Inconel Sheath Available
  • Dual Miniature Connectors - Mating Connectors & cable clamp sold separately

Product info

Sensor Type
Thermocouple
Thermocouple Type
K
Process Temperature Range
0 to 920°C (32 to 1690°F)
Sensor Application
Immersion Probe
Sheath Material
316 Stainless Steel
Junction Type
Grounded
Probe Diameter
0.008 in
Probe Length
12 in
Connector Style
Dual Miniature Connector
Connector Color Code Standard
ANSI (Standard)

Product Specs

  • Measurement Units °C
  • Measurement Type Air/Gas Temperature

OMEGA™ miniature dual element thermocouple probe assemblies are manufactured using 4-conductor OMEGACLAD™ wire, and feature SMP subminiature connectors for fast hook-up. 304 SS sheaths are standard, with either 0.062" or 0.125" O.D. Junctions are either grounded, ungrounded or exposed. Mating connectors are included. Standard length is 6", with other lengths available..

Thermocouple
Alloy
Sheath Dia.
mm (in.)
Grounded
Junction
Ungrounded
Junction
Exposed
Junction
J
IRON-CONSTANTAN
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SICSS-062G-6-DUAL
SICSS-125G-6-DUAL
SICSS-062U-6-DUAL
SICSS-125U-6-DUAL
SICSS-062E-6 DUAL
SICSS-125E-6-DUAL
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SCASS-062G-6-DUAL
SCASS-125G-6-DUAL
SCASS-062U-6-DUAL
SCASS-125U-6-DUAL
SCASS-062E-6-DUAL
SCASS-125E-6-DUAL
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SCXSS-062G-6-DUAL
SCXSS-125G-6-DUAL
SCXSS-062U-6-DUAL
SCXSS-125U-6-DUAL
SCXSS-062E-6-DUAL
SCXSS-125E-6-DUAL
T
COPPER-CONSTANTAN
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SCPSS-062G-6-DUAL
SCPSS-125G-6-DUAL
SCPSS-062U-6-DUAL
SCPSS-125U-6-DUAL
SCPSS-062E-6-DUAL
SCPSS-125E-6-DUAL

Click here for help in selecting the thermocouple junction.



View the Thermocouple Accuracy and Color Code charts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 103ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration