Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Spring Loaded Fittings for 1/4" Diameter Probes

$36.51

Item# 1/4-SLK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $36.51
10-49 $34.68
50-99 $33.22
100-999 $31.03
1000-4999 $29.21
5000+ $27.38

In stock

Lead Time (If not in stock): 3 weeks
Spring Loaded Fittings for 1/4" Diameter Probes 1/4-SLK 1/4-SLK
  • Easy Installation on Any ¼" Diameter Probe (RTD, Thermcouple or Thermistor)
  • Self Gripping Spring Design Allows Unlimited Adjustability
  • Great For Installing Replacement Sensors in Thermowells
  • Spring Loaded Fitting Can be Used with a Wide Variety of ½ NPT Connection Heads

1/4-SLK Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Length
Material
Process Connection
Inner Diameter


These spring loaded fittings provide another easy way to utilize your Omega temperature sensors.

For example:
  • Do you need to install a 1/4" diameter sensor in a thermowell without the use of a connection head? Install the 1/4-SLK spring loaded fitting onto your sensor to insure proper contact with the bottom of your thermowell without worrying if your sensor is over inserted or under inserted into the thermowell bore.

  • If you need to install your sensor in a thermowell while also using an enclosure for your wire connections, the SLF-12-12-14 spring loaded fitting can be used along with one of our extensive line of sanitary or industrial connection heads.
  • Did you have a sudden failure and need to replace your thermowell mounted RTD or thermocouple? If you have one of our cuttable RTD Sensors or Thermocouple sensors, just cut the sensor to length, add a spring loaded fitting and you are up and running.


  • Installation is simple with no tools required, simply do the following:
  • To install the single sided ¼-SLK fitting, slide the hex housing onto your probe with the 1/2 NPT threads pointed toward your thermowell or other suitable attachment point. Slide the self-gripping spring onto your probe with the wide end toward the hex housing and slide into place. The position of the assembly can then be adjusted as needed.


  • For the SLF12-12-14, slide the probe tip into the larger opening end of the fitting, twist the probe clockwise while pushing the probe through the fitting. Install the probe to the desired length, if needed the probe can be pulled through to re-adjust the position of the fitting.


  • Specifications:
  • Materials: 300 Series Stainless Steel.
  • Mounting Threads: The 1/4-SLK has a 1/2NPT threaded connection one end, the SLF-12-12-14 has a 1/2NPT threaded connection both ends.
  • Sheath Size: The springs used in these fittings are a self gripping design for use on standard 1/4" sheaths.
  • Spring Compression: These springs are designed for a nominal compression of approximately 1/2".
  • Spring material: 0.035" diameter music wire (ASTM A228)
  • loading all models
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
    Does the SLF-12-12-14 Leak with the probe installed? Is there a sealed cap?

    Asked by: Curt
    Thank you for your inquiry. This does not provide a sealed connection with a probe.
    Answered by: Application Engineer CB
    Date published: 2020-11-10

    Having issues with installing our exposed junction probes in the SLF-12-12-14. Seems like they are getting caught up on the spring before they can come out. Any tips to get them installed?

    Asked by: UL Ken
    • y_2024, m_4, d_18, h_3CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_2
    • loc_en_US, sid_1-4-SLK, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 7ms
    • QUESTIONS, PRODUCT

    Related Categories

    en-US
    en
    Save Configuration