Vacuum Thermocouple Sensors With KF Style Flanges and Integral Cables

$129.90

Item# TCV-EU-0300-16-CB-40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $129.90
10-24 $123.41
25-99 $116.91
100-499 $110.42
500-999 $103.92
1000+ $97.43

In stock

Lead Time ( If not in Stock): 8 Days

Vacuum Thermocouple Sensors With KF Style Flanges and Integral Cables TCV-EU-0300-16-CB-40 TCV-EU-0300-16-CB-40
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 126ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • For use with Vacuum Chambers and Vacuum Ovens with ISO 2061 Fittings #10, #16, #25 and #40 Standard
  • #10 and #16 Flanged Sensors Have 1/8" Diameter Probes, #25 and #40 Flanged Sensors Have 1/4" Diameter Probes
  • 1 m (40") PFA Insulated Cable with SS Overbraid and Strain Relief
  • 304 SS Construction
  • Grounded and Ungrounded K, T or E Thermocouple, Special Limits of Error
  • Optional Probe and Cable Lengths Available

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Sensor application
Process Connection Size
Sheath Material
Junction type
Probe Diameter
Probe Length
Cable Insulation
Cable Length
Termination Connection Type

Product Specs

  • Measurement Units °C
  • Measurement Type Air/Gas Temperature

The OMEGA™ Vacuum thermocouples are designed to be used in Vacuum Chambers or Vacuum Ovens or any process chamber that has an existing KF style flanged connection. #10 and #16 flanged sensors are provided with 1/8" diameter, and #25 and #40 flanged sensors are provided with 1/4" diameter probes. These sensors are available with 3", 6" and 12" standard lengths and ungrounded junctions. Special Limits of Error (SLE) Type K, T and E calibrations, and 304 stainless steel sheaths and flanges. Cables are #24AWG stranded thermocouple wires with PFA Insulation, PFA jacket and stainless steel overbraid and SMPW connector. Please consult sales for other probe lengths, cable lengths, grounded junctions or other options.

View the Thermocouple Accuracy and Color Code charts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 124ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration