text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Replacement Pt100 RTD Probes for Connection Head Assemblies

$89.55

Item# PR-12-1-100-1/4-9-E-RP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $89.55
10-24 $85.07
25-99 $80.60
100-499 $76.12
500-999 $71.64
1000+ $67.16

In stock

Lead Time ( If not in Stock): 4 weeks

Replacement Pt100 RTD Probes for Connection Head Assemblies PR-12-1-100-1/4-9-E-RP PR-12-1-100-1/4-9-E-RP
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 163ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Replacement Probes Used with Connection Heads or Enclosures
  • Pt100 Class A Wire Wound Sensing Element
  • Includes Two 1/2 NPT Mounting Threads
  • Available in Fixed Length and Spring Loaded Designs
  • Fixed Length Probes Available in 1/8, 3/16 and 1/4" Diameters Standard
  • Spring Loaded Probes Available in 1/4" Diameter Standard, 1/8" and 3/16" Also Available
  • -200 to 500°C (-328 to 932°F) Temperature Range
  • 260°C (500°F) Max at Wire Connection End
  • Connection Heads and Thermowells Also Available.

Product info

Category
RTD
Process Temperature Range
-200 to 500°C (-328 to 932°F)
Sensor Application
Immersion Probe
Process Connection Size
1/2" NPT
Accuracy
Class A per IEC60751
Nominal Output
100 Ω
Number of Wires
2
Sheath Material
304 Stainless Steel
Probe Diameter
0.25 in
Probe Length
9 in
Cable Insulation
PFA
Cable Length
6 in
Termination Connection Type
Stripped Leads
Additional Feature
none

Product Specs

Replacement RTD probes are available in two configurations, fixed length for direct immersion or spring loaded for use in thermowells (allows for good contact with the bottom of the thermowell). Each probe features #26 AWG stranded nickel plated copper, PFA insulated wires (2 black, 1 red) 6" long standard.

These probe assemblies can be used as replacement sensors for our PR-12, -14 and -18 RTD sensor assemblies, used as is, or combined with our optional thermowells and connection heads to design your own sensor configuration.

Fixed Length Probes:
When ordering fixed length replacement probes, the length of the probe is specified from the tip of the probe to the full engagement point of the 1/2NPT thread (which is typically 1/2" as shown). Note: If being used in a thermowell, typically spring loaded probes are recommended. Otherwise, the thread engagement must be taken into account to insure that the sensor is not damaged by contacting the bottom of the thermowell bore during installation.

Fixed Length Probes


Spring Loaded Probes:
When ordering spring loaded replacement probes, the length of the probe should be specified as the immersion length of the thermowell it will be placed into. The immersion length is the distance from the top of the thermowell to the bottom of the bore.

Spring Loaded probes are used to insure that the probe bottoms in the thermowell, and that a small amount of force is present to insure that this contact is maintained when exposed to process conditions. The actual probe length of the sensor before insertion is a little longer than the immersion length as shown below to allow for a 1/4" spring compression when the sensor is threaded into the thermowell.

Spring Loaded Probes

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 134ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration