text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

General Purpose RTD Sensor Probe with PFA Insulated and Jacketed Cables

$53.15

Item# PRTF-10-2-100-1/8-6-E

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $53.15
5-9 $50.49
10-24 $49.43
25-49 $47.30
50-99 $46.24
100-499 $45.18
500-999 $41.20
1000+ $38.63

In stock

Lead Time ( If not in Stock): 7 Days

General Purpose RTD Sensor Probe with PFA Insulated and Jacketed Cables PRTF-10-2-100-1/8-6-E PRTF-10-2-100-1/8-6-E
General Purpose RTD Sensor Probe with PFA Insulated and Jacketed Cables is rated 5.0 out of 5 by 1.
  • y_2020, m_2, d_24, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PRTF-10-2-100-1-8-6-E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 152ms
  • REVIEWS, PRODUCT
  • Straight Probe Assembly, Cable Runs Directly to the Sensing Element (No Transition Fitting)
  • Contains a Precision 100 Ohm Class B DIN Platinum Thin Film Element
  • Temperature Range: -50 to 260ºC
  • Compact Design for OEM RTD Sensor Probe Applications
  • Available in 1/4", 3/16", 1/8" 3mm, 4.5mm and 6mmm Diameters, and Various Lengths.
  • 2-, 3- or 4-Wire PFA Insulated, PFA Jacketed Cables
  • All Sensors Supplied to IEC60751/ASTM E-1137 Color Codes
  • Also Available With Fiberglass Insulated Cables (-GG) Fiberglass Cables With SST Overbraid (-SB) or Fiberglass Cables With BX Amored Hose (-BX). Fiberglass Cables have 500ºC Maximum Temperature, See Individual Product Sheets.

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Category
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Number of Wires
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Additional Feature

Product Specs

These general purpose platinum RTD sensor probes contain Omega's Platinum thin film RTD elements connected directly to PFA insulated and jacketed cable without the need for extension wires or metal transition fittings. This design makes for a more compact and reliable RTD replacement probe sensor where space limitations are a factor.

For this product with a fiberglass insulated and jacketed cable click this link.
For this product with a stainless steel braided fiberglass insulated cable click this link.
For this product with a fiberglass insulated cable and square locked hose click this link.

Rated 5 out of 5 by from well made and accurate. I have used these before, and they're a good sensor.
Date published: 2018-10-31
  • y_2020, m_2, d_24, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PRTF-10-2-100-1-8-6-E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 35ms
  • REVIEWS, PRODUCT

Does Omega have solid models (STEP files or Solidworks) for this unit?

Asked by: MCMIKEB
Thank you for your inquiry. Unfortunately, we do not provide solid models (STEP files or Solid works) for any of our probe assemblies.
Answered by: Application Engineer JB
Date published: 2019-06-26

What does this sensor connect to? I see 3 leads, what’re they for? 

Asked by: MagnetMan
This is a 3-wire RTD sensor. The 3-lead wire can be connected to a controller or other data Acquisition system if they are compatible with RTD output. The 3-wire RTD configuration is the most commonly used RTD circuit design and can be seen in industrial process and monitoring applications. In this configuration, two wires link the sensing element to the monitoring device on one side of the sensing element, and one links it on its other side. The resistance meter can measure the resistance of the two-wire loop in isolation and by dividing this measurement by two, obtains an estimate of the per-wire resistance for each connecting wire in the circuit. Because this is an averaged result, the measurement will be accurate only if all three connecting wires have the same resistance. Please refer to this webpage below for further info and feel free to contact our Technical Support department if you need further assistance. https://www.omega.com/prodinfo/rtd-2-3-4-wire-connections.html
Answered by: Jane
Date published: 2019-01-30
  • y_2020, m_2, d_24, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PRTF-10-2-100-1-8-6-E, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 156ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration