text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Platinum RTD Probes with 100 Ohm Thin Film RTD Element and 3 Prong Miniature Connector

$60.18

Item# PRTF-17-2-100-1/8-12-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $60.18
10-24 $57.17
25-99 $54.16
100-499 $51.15
500-999 $48.14
1000+ $45.14

In stock

Lead Time ( If not in Stock): 2 weeks

Platinum RTD Probes with 100 Ohm Thin Film RTD Element and 3 Prong Miniature Connector PRTF-17-2-100-1/8-12-E PRTF-17-2-100-1/8-12-E
  • Contains a Precision 100 Ohm, Class “B” DIN Platinum Thin Film RTD Element
  • Easily Connects to Your Meter or Measurement System via Our Standard 3-Prong MTP Connector and Extension Cords or Cables
  • Mating Connector Sold Separately!!
  • Available in 3mm or 1/8" Diameters with Lengths from 150 to 600mm or 6" to 24" Standard
  • Temperature Range is -50 to 500ºC (220ºC Max at Connector)

Product info

Sensor Type
RTD
Process Temperature Range
-50 to 500°C (-58 to 932°F)
Sensor Application
Immersion Probe
Accuracy
Class B per IEC60751
Nominal Resistance
100 Ω
Sheath Material
304 Stainless Steel
Probe Diameter
0.125 in
Probe Length
12 in
Connector Style
3-Prong Miniature Connector

Product Specs

This RTD probe assembly has a miniature 3-prong Omega "MTP" style connector for easy connection to extension cables, hand held meters or other instrumentation. The sheath can be simply placed into a containter, or installed into place using an optional "BRLK" or "SSLK" compression fitting. The precision 100 ohm Class B DIN platinum thin film element, contained in the sensor will provide years of accurate, dependable service.

Product Number
Description
Price
 
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$3.54
3372 In Stock
OMEGALOK™ Compression Fittings
$18.81
197 In Stock
Standard Size Connector Accessories For Ultra-High Temperature Connectors
$1.14
12064 In Stock
RTD Extension Cables
$16.98
39 In Stock

en-US
en
Save Configuration