text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Platinum RTD Probes with 100 Ohm Thin Film RTD Element and 3 Prong Miniature Connector

$62.11

Item# PRTF-17-2-100-1/8-9-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $62.11
10-24 $59.00
25-99 $55.90
100-499 $52.79
500-999 $49.69
1000+ $46.58

In stock

Lead Time ( If not in Stock): 2 weeks

Platinum RTD Probes with 100 Ohm Thin Film RTD Element and 3 Prong Miniature Connector PRTF-17-2-100-1/8-9-E PRTF-17-2-100-1/8-9-E
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Contains a Precision 100 Ohm, Class “B” DIN Platinum Thin Film RTD Element
  • Easily Connects to Your Meter or Measurement System via Our Standard 3-Prong MTP Connector and Extension Cords or Cables
  • Mating Connector Sold Separately!!
  • Available in 3mm or 1/8" Diameters with Lengths from 150 to 600mm or 6" to 24" Standard
  • Temperature Range is -50 to 500ºC (220ºC Max at Connector)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Sensor Type
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Sheath Material
Probe Diameter
Probe Length
Connector Style

Product Specs

This RTD probe assembly has a miniature 3-prong Omega "MTP" style connector for easy connection to extension cables, hand held meters or other instrumentation. The sheath can be simply placed into a containter, or installed into place using an optional "BRLK" or "SSLK" compression fitting. The precision 100 ohm Class B DIN platinum thin film element, contained in the sensor will provide years of accurate, dependable service.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$3.66
87 In Stock
Standard Size Connector Accessories For Ultra-High Temperature Connectors
$1.18
1865 In Stock
RTD Extension Cables
$17.53
36 In Stock
Most Popular Accessories
Stainless Steel Compression Fitting for 1/8"NPT Port and 1/8" Diameter Probe
$19.08
318 In Stock

en-US
en
Save Configuration