text.skipToContent text.skipToNavigation

25% OFF remote monitoring solutions that keep employees safe with code REMOTETOGETHER. Learn more about our response to COVID-19.

Rugged Pipe Plug Thermocouple Probe with 1/4 or 1/8NPT Fitting

$81.65

Item# TC-E-1/4NPT-E-72-SMP-DUAL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $81.65
10-24 $77.57
25-99 $73.49
100-499 $69.40
500-999 $65.32
1000+ $61.24

In stock

Lead Time ( If not in Stock): 9 weeks

Rugged Pipe Plug Thermocouple Probe with 1/4 or 1/8NPT Fitting TC-E-1/4NPT-E-72-SMP-DUAL TC-E-1/4NPT-E-72-SMP-DUAL
Rugged Pipe Plug Thermocouple Probe with 1/4 or 1/8NPT Fitting is rated 5.0 out of 5 by 2.
  • y_2020, m_5, d_24, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_TC-E-1-4NPT-E-72-SMP-DUAL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • Rugged 304SS Design with Strain Relief Spring
  • Fiberglass Leads Protected with Steel Overbraiding.
  • Striped Leads, Standard. SMP Connectors, Optional
  • Choice of J, K,T, or E Thermocouple Types
  • 1/4 NPT or 1/8NPT Mounting Treads
  • Grounded, Ungrounded or Exposed Junctions
  • Temperature Range to 650°C [1200°F]
    (Transition Junction/Cable to 480°C [900°F])

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Category
Thermocouple Type
Process Temperature Range
Sensor Application
Process Connection Size
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Cable Length
Termination Connection Type
Additional Feature

Product Specs

  • Measurement Units °C
  • Measurement Type Air/Gas Temperature

PIPE PLUG TTHERMOCOUPLE PROBES

These high pressure thermocouple plug sensors are ideal for vessel applications, pressurized containers and applications requiring mounted NPT security. The 304SS sheath has a 6.4mm (1/4") dia. that extends 1/2" from the end of the 1/4 or 1/8NPT pipe plug. Other length sheaths are available. The thermocouple-grade lead wires are stranded 20 AWG, fiberglass insulated, and stainless steel overbraided with stripped leads. Connectors are attached on request. Junctions are grounded or ungrounded for a pressure rating of up to 2500 psi. Exposed junctions are available for air or gas temperature measurements at ambient pressures. To tighten mounting threads, there is a hex section that is 22mm (.56") across flats that are 5.8mm (.23") wide.

View the Thermocouple Accuracy and Color Code charts

Rated 5 out of 5 by from Came as promised. Nice to have the NPT threads to put it into piping system. Arrived on time and in great condition.
Date published: 2016-10-09
Rated 5 out of 5 by from Worked Well for my Application Used this thermocouple to monitor leachate (liquid) temperature in a pump discharge line for a landfill well. Was easy to install and appears to give fast and accurate response.
Date published: 2017-02-06
  • y_2020, m_5, d_24, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_TC-E-1-4NPT-E-72-SMP-DUAL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration