Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAMARKER™ Custom Temperature Test Kit Select-a-Kit™

Item# OMEGAMARKER-100,200,250,300F

OMEGAMARKER™ Custom Temperature Test Kit Select-a-Kit™ OMEGAMARKER-100,200,250,300F OMEGAMARKER-100,200,250,300F
  • From 100 to 750\xc2\xb0F (38 to 399 deg C) Range
  • 10 Markers for Kit
  • Individual Holders for Each Crayon
  • 2 1/2' (63 mm) Long Crayons


For added convenience and versaility OMEGA offers these Temperature Test Kits. The OMEGAMARKER crayon is easy to use, but certain conditions must be considered. OMEGAMARKERS will not make any mark on smooth or rough surfaces in cold conditions. When rubbed hard on a rough surface, the OMEGAMARKER gets ground and the powder is deposited on the surface which appears like a mark, but will not adhere. The correct way of using OMEGAMARKERS would be to strike it across a pre-heated surface during the heating process, using proper safety precautions. While the temperature is below the rated temperature there will not be a visible mark, but as soon as the surface reaches the rated temperature of the marker, at the point of contact the marker will melt and make a visible mark on the surface. This is an indication that the surface has reached the rated temperature of the OMEGAMARKER.

Each of the four kits contains 10 crayons. Three kits have pre-selected values. The fourth, the custom kit, has values that can be selected by the user.

Full Range Kit

°F: 125 200 250 300 350 425 500 575 650 750
°C: 52 93 121 149 177 218 260 302 343 399

Low Range Kit

°F: 125 150 175 200 225 250 275 300 325 350
°C: 52 66 79 93 107 121 135 149 163 177

High Range Kit

°F: 300 350 400 450 500 550 600 650 700 750
°C: 149 177 204 232 260 288 316 343 371 399

Custom Kit, Select 10 Crayons from among:
Deg. F Deg. C Deg. F Deg. C Deg. F Deg. C Deg. F Deg. C Deg. F Deg. C
100 38 200 93 294 146 392 200 550 288
104 40 203 95 300 149 400 204 554 290
109 43 206 97 302 150 410 210 572 300
119 48 212 100 306 152 413 212 575 302
122 50 213 101 311 155 419 215 600 316
125 52 219 104 313 156 425 218 650 343
131 55 225 107 320 160 428 220 662 350
140 60 230 110 325 163 437 225 700 371
150 66 239 115 329 165 446 230
158 70 248 120 338 170 450 232
163 73 250 121 344 173 455 235
167 75 256 124 347 175 463 239
169 76 257 125 350 177 475 246
175 79 263 128 356 180 482 250
176 80 266 130 363 184 488 253
182 83 269 132 374 190 500 260
185 85 275 135 375 191 518 270
188 87 284 140 383 195 525 274
194 90 288 142 388 198 536 280
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration