Non-Reversible OMEGALABEL™ Temperature Monitors

$23.12

Item# BUA2-120/49

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $23.12
5-9 $21.96
10-24 $21.50
25-49 $20.58
50-99 $20.11
100-199 $19.65
200+ $19.38

In stock

Limited Stock

Non-Reversible OMEGALABEL™ Temperature Monitors BUA2-120/49 BUA2-120/49
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 128ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 4 temperature ratings on Each label
  • Non-Reversible
  • Available in a pack of 10 or 30
  • Outside Diameter: 8 mm (0.3")
  • Indicating Window: 1.2 mm (0.05")

Product info

Minimum Temperature Measurement
49°C (120°F)
Maximum Temperature Measurement
66°C (150°F)
Reversible/Non Reversible
Non Reversible
Number of Temperature Points
4.0
Form Factor
Round
Response Time
1 Second
Accuracy Value
± 1°C (1.8°F)
Number of Labels
10
Features
None

Product Specs

  • Accuracy Value Up to 99°C (210°F) is ±2°C (1.8°F)
  • Indicator Diameter 0.4 x 3 mm (0.02 x 0.13")
  • Measurement Units °C
  • Number of Temperature Points 4

This product is no longer available, please refer to TL-C5-105-10

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 123ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration