Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Reversible Temperature Label for use in Dishwashers and Other Wash & Sanitizing Applications

Item# TL-TI-3

Non-Reversible Temperature Label for use in Dishwashers and Other Wash & Sanitizing Applications TL-TI-3 TL-TI-3
  • Adhesive Backed
  • Attach to Tray / Carrier
  • Remove and Retain as Permanent Record of Temperature Attained
  • Proof for HACCP Compliance Documentation


  • Accuracy Value ±1°C
  • Cover Material 50 µm Polyester
  • Form Factor Adhesive Backed - Acrylic with clear polyester carrier
  • Indicator Color white/grey to black
  • Measurement Units °C
  • Number of Temperature Points 3
  • Shelf life 12 months from invoice date when stored at room temperature and humidity [i.e. 21°C (70°F) and 50% relative humidity]
  • Other Features Non reversible
Triple Level Thermal Disinfection Indicator (TDI) is designed to withstand the extreme conditions within an industrial dishwasher and provide permanent proof that a rated temperature has been reached. Not one, but 3 distinct temperature levels depending upon need. An irreversible color change occurs from white/grey to black; at 65°C (150°F) for standard dish washers, at 71°C (160°F) for a thermal/chemical disinfection and 82°C (180°F) when a thermal disinfection temperature has been reached.

SPECIFICATIONS
Adhesive Type: Acrylic with clear polyester carrier
Covering Film: 50 µm Polyester
Size: 25 x 35 mm
Color Change Material: Non toxic, white crystalline melt material coated on a black absorbent backing
Application: Peel label from backing paper. Apply to clean, dry surface; ideally a plate or stainless steel surface in the middle of the dishwasher rack. Ensure the entire indicator is in contact with the surface. Remove indicator while the surface is still warm.
Shelf Life: 12 months from invoice date when stored at room temperature and humidity [i.e. 21°C (70°F) & 50% relative humidity]
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration