Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

4 Point Non-Reversible Temperature Label

Non-Reversible Temperature Labels, 4 Temperature Ranges
  • RoHS Icon

$17.41

Item# TL-4-105-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $17.41
5-9 $16.54
10-24 $16.19
25-49 $15.49
50-99 $15.15
100+ $14.80

In stock

Lead Time (If not in stock): 13 weeks
Non-Reversible Temperature Labels, 4 Temperature Ranges TL-4-105-10 TL-4-105-10
  • Four temperature points per label
  • Indicator turns black when exposed
  • Actual size: 1.2' x 0.7' (30 x 18 mm)
  • Sold in Packs of 10 and 30

TL-4-105-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Features


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Form Factor Adhesive backs for easy mounting
  • Indicator Color Turns Black when exposed
  • Indicator Diameter 18mmW x 30mmH (.71" x 1.18")
  • Measurement Units °C
  • Other Features Non reversible
Applications:
• General • Aeronautical • Electrical • HVAC • Most surface measurements


Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.

Model No
(Pkg 10 or 30)

Temperature Ratings
TL-4-105(*)
°F 105 110 115 120
°C 40 43 46 49
TL-4-130(*)
°F 130 140 150 160
°C 54 60 66 71
TL-4-170(*)
°F 170 180 190 200
°C 77 82 88 93
TL-4-210(*)
°F 210 220 230 240
°C 99 104 110 116
TL-4-250(*)
°F 250 260 270 280
°C 121 127 132 138
TL-4-290(*)
°F 290 300 310 320
°C 143 149 154 160
TL-4-330(*)
°F 330 340 350 360
°C 166 171 177 182
TL-4-370(*)
°F 370 380 390 400
°C 188 193 199 204
TL-4-410(*)
°F 410 420 435 450
°C 210 216 224 232
TL-4-465(*)
°F 465 480 490 500
°C 241 249 254 260
loading all models
loading all reviews
Rated 5 out of 5 by from Wonderful Products & Service These temp labels are a very important tool in the production of our products! They help us keep an eye on our equipment and catch problems before it effects products. This item works flawless and is very cost effective to our company. Omega makes it very easy to order and if we need help they are also very helpful both online and over the phone.
Date published: 2023-08-08
Rated 5 out of 5 by from Thermal Labels that Work! Did just what it was advertised. Works as hoped/expected/
Date published: 2023-07-26
Rated 4 out of 5 by from Heat dots works every time no issues or even have to give a 2nd thought
Date published: 2022-09-12
Rated 5 out of 5 by from The Heat dots Works Every time. we use the Heat dots to check the surface temp of our windows right out of the Oven.
Date published: 2022-09-12
Rated 5 out of 5 by from Quality Products Omega's products work perfect for our uses in our plant for our quality control
Date published: 2022-02-23
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_TL-4-105-10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Will these still function if they are trimmed down to a smaller size?

Asked by: Jake h
Thank you for your inquiry. Non-Reversible Temperature labels cannot be cut, spliced or altered or the label will be damaged and not function per design specifications. There are smaller label series you can review.
Answered by: Application Engineer JB
Date published: 2023-04-11
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TL-4-105-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration