text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Non-Reversible Labels, Four Dot

$15.64

Item# TL-C-105

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $15.64
10-24 $14.86
25-49 $14.55
50-99 $13.92
100-199 $13.61
200+ $13.29

In stock

Lead Time ( If not in Stock): 6 weeks

Non-Reversible Labels, Four Dot TL-C-105 TL-C-105
Non-Reversible Labels, Four Dot is rated 5.0 out of 5 by 3.
  • y_2019, m_12, d_8, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.3
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_TL-C-105, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 205ms
  • REVIEWS, PRODUCT
  • Available in Packs of 10 and 30
  • four temperature ratings
  • suited for use in areas with limited space
  • supplied 10 or 30 to a package

Product info

Minimum Temperature Measurement
40°C (105°F)
Maximum Temperature Measurement
48°C (120°F)
Reversible/Non Reversible
Non Reversible
Number of Temperature Points
4.0
Form Factor
Round
Response Time
1 Second
Accuracy Value
± 1°C (1.8°F)
Number of Labels
10
Features
Compact Label

Product Specs

  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Indicator Diameter 9/16"
  • Measurement Units °C
  • Number of Temperature Points 4

4 Dot Labels (°F only)
TL-C labels feature four temperature ratings in a single, compact round design, 9/16" in dia.. These labels are especially suited for use in areas with limited space. TL-C indicators are supplied 10 or 30 to a package.

Model No.
(pkg. 10)
Temperature Range F°Model No.
(pkg. 10)
Temperature Range F°
TL-C-105105 110 115 120TL-C-290290 300 310 320
TL-C-130130 140 150 160TL-C-330330 340 350 360
TL-C-170170 180 190 200TL-C-370370 380 390 400
TL-C-210210 220 230 240TL-C-410410 420 435 450
TL-C-250250 260 270 280TL-C-465465 480 490 500

Rated 5 out of 5 by from Great service It took me two minutes on the internet to find what I needed, and Omega Engineering was the place. They had several different ranges of temp indicators and different package amounts. Very fast at confirming my order and shipped right away...
Date published: 2016-06-29
Rated 5 out of 5 by from Works perfectly Using these on a Rotorway Exec 162F to monitor pulley and bearing temps.
Date published: 2019-03-26
Rated 5 out of 5 by from Temperature strips A temp strips are simple and required. Thanks to Omega, they were simple to find and inexpensive to buy.
Date published: 2018-09-21
  • y_2019, m_12, d_8, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.3
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_TL-C-105, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 33ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 134ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration