Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

5 Dot Circular Non-Reversible Temperature Label

Non-Reversible Labels, Five Dot
  • RoHS Icon

$79.98

Item# TL-C5-105-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $79.98
5-9 $75.98
10-24 $74.38
25-49 $71.18
50-99 $69.58
100+ $67.98

In stock

Lead Time (If not in stock): 13 weeks
Non-Reversible Labels, Five Dot TL-C5-105-30 TL-C5-105-30
  • Five temperature points per label
  • Indicator turns black when exposed
  • Actual size: 0.6' (15 mm)
  • Sold in Packs of 10 and 30

TL-C5-105-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Features


  • Accuracy Value 25 x 35 mm (0.98 x 1.4")
  • Cover Material Acrylic with clear polyester carrier
  • Indicator Color 2 colors (blue print onto white background)
  • Measurement Units °C
  • Number of Temperature Points 5
  • Shelf life 12 months from invoice date when stored at room temperature and humidity [i.e. 21°C (70°F) and 50% relative humidity]
  • Other Features Non reversible
5 Dot Labels (°C/°F)
TL-C5 SERIES

5-Dot Round Labels TL-C5 labels have five temperature ratings in C Scales. Ideal for measuring surface temperatures in small areas. Labels are 15mm (.59") in diameter. Sold in packages of 10 or 30.

Any irreversible label that has a temperature point of 140ºF or lower on it, must be stored in a refrigerated environment <= 10 C/ 50 F.

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.

Model No.
(Pkg 10 or 30)

Temperature Ratings
TL-C5-105 °C  40  43 46 49 54
TL-C5-140  °C  60 66 71 77 82
TL-C5-190  °C  88 93 99 104 110
TL-C5-240  °C  116 121 127 132 138
TL-C5-290  °C  143 149 154 160 166
TL-C5-340  °C  171 177 182 188 193
TL-C5-390  °C  199 204 210 216 224
TL-C5-450  °C 232 241 249 254 260
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello! I would like to know the labels can be used in the EU.

Asked by: Joana
Hi Joana, This product is not CE rated, only ROHS compliant. If you have further EU related inquiries please contact sales@omega.co.uk
Answered by: Application Engineer RD
Date published: 2022-07-05
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TL-C5-105-30, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration