Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fluidized Sand Bath Calibrators

  • RoHS Icon
  • CE Approved

$9,618.96

Item# FSB-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $9,618.96
5-9 $9,138.01
10-24 $8,945.63
25-49 $8,560.87
50-99 $8,368.50
100+ $8,176.12

In stock

Lead Time (If not in stock): 14 weeks
Fluidized Sand Bath Calibrators FSB-3 FSB-3
  • Two Temperature Ranges: 122 to 662°F (50 to 350°C) 122 to 1112°F (50 to 600°C)
  • Safe, Clean, Dry Heat
  • Burn-Out Protection
  • Stainless Steel Containers

FSB-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Stability
Supply Voltage


When fluidized solids are heated, heat is distributed quickly and evenly throughout the bath and transferred rapidly to objects submerged in the bath. The bath temperature can be adjusted easily to the point at which you wish to calibrate or run a test.

Fluidized baths for laboratories and instrument shops provide safe, rapid heat transfer and accurate temperature control, enabling you to efficiently and safely calibrate and maintain temperature sensitive instruments.

The principle of fluidization occurs when a gas—usually low pressure air or nitrogen—flows upward through a partially-filled chamber or retort of dry, inert particles of aluminum oxide. The gas flows at a low velocity, which sets the particles in motion, separates them, then suspends them to a stable level to give the particles the appearance of turbulence quite similar to the state of boiling liquid.

Besides circulating and flowing like a liquid, fluidization solids exhibit excellent heat transfer characteristics.

Model No. Temperature
Range
Working Volume
dia. x depth
Overall Volume
dia. x height
Power
FSB-1 50 to 350°C
(122 to 662°F)
178 x 89 mm
(7.0 x 3.5")
241 x 305 mm
(9.5 x 12")
117 Vac
(One 750 Watt Heater)
FSB-2 50 to 350°C
(122 to 662°F)
229 x 114 mm
(9.0 x 4.5")
292 x 470 mm
(11.5 x 18.5")
117 or 240 Vac
(Two 1 kW Heaters)
FSB-3 50 to 600°C
(122 to 1112°F)
178 x 139 mm
(7.0 x 5.5")
330 x 457 mm
(13 x 18")
117 or 240 Vac
(Two 750 Watt Heater)
FSB-4 50 to 600°C
(122 to 1112°F)
229 x 381 mm
(9.0 x 15.0")
381 x 660 mm
(15 x 26")
240 Vac
(Four 1 kW Heaters)


Fig. 1 - Pressure Regulator, Specify PRG200-25 and Fig. 2 - Air Compressor, Specify FSB-C-804
Pressure Regulator
Reduces the pressure of air from air line to suit the fluidized bath. The Regulator is supplied with a pressure gauge reading from 0 to 30 lb/in2 and a built-in air filter. Specify PRG200-25.

Air Compressor
For those who do not have a convenient air line, this oil-less unit with self-lubricating carbon vanes provides the proper air supply to fluidize the laboratory units. Specify FSB-C-804.

NOTE: HEAVY WEIGHT - OVERWEIGHT SHIPPING CHARGES APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Fluidized Sand Bath Calibrators
$213.24
1 In Stock
0.5 to 25 psig
$214.51
0 In Stock
Fluidized Sand Bath Calibrators
$1,830.97
0 In Stock

Related Categories

en-US
en
Save Configuration