Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Crimp-Style Thermocouple Pin & Socket Contacts - Hollow Core

Economical Design Thermocouple Contacts, Push-in Crimp-style

$43.74

Item# HPC-AU-S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $43.74
10-49 $40.24
50-99 $38.05
100-999 $35.87
1000-4999 $33.68
5000+ $31.49

In stock

Lead Time (If not in stock): 3 weeks
Economical Design Thermocouple Contacts, Push-in Crimp-style HPC-AU-S HPC-AU-S
  • Crimp-Type Attachment
  • Contacts Are Color-Coded
  • Sold in packs of 20
  • Hollow Pin Construction

HPC-AU-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Connector Style
No. of Pins/Sockets


  • Color Code Standard Yes
OMEGA™ push-in crimp-style contacts are manufactured from thermocouple alloy materials and are color-coded for easy identification. Contacts are crimp-terminated outside the connector assembly and inserted into the appropriate cavity by means of an insertion tool. They can be readily removed from the connector assembly using a special removal tool. Sealing plugs are available to seal unused positions in lieu of pin or socket.

MaterialThermocouple Type
(ANSI Symbol)
Iron/ConstantanJ
CHROMEGA™ /ALOMEGAK
Copper/ConstantanT
CHROMEGA™/ConstantanE


Pins
(Male)
Sockets
(Female)
Alloy TypeCoding
Color Letter
HPC-IR-PHPC-IR-SIron (+)BLK M
HPC-CO-PHPC-CO-SConstantan (–)YEL N
HPC-CU-PHPC-CU-SCopper (+)RED C
HPC-CH-PHPC-CH-SCHROMEGA™(+)WHT P
HPC-AL-PHPC-AL-SALOMEGA™ (–)GRN R
HPC-AU-PHPC-AU-S*Gold-Plated
(Uncompensated)
Color
Bands†
* For use with non-thermocouple wire in same body.
Grommets available. Consult Sales Department for price and delivery.
† Pins have red, yellow and brown color bars; sockets have red, blue and black color bars.
loading all models
loading all reviews
Rated 4 out of 5 by from Did the job very well Very good density connection point . Good thermal opération level
Date published: 2016-05-06
Rated 5 out of 5 by from extremely high quality ! I've used these HPC contacts for years without a problem ! Just use the right crimping tools and insertion tools and you won't have a problem
Date published: 2019-03-24
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HPC-AU-S, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can we use this type of pin/socket without the MTC connector?

Asked by: jeanmichel
Hi Jeanmichel, Yes, the HPC series will work the MTC series connectors. Best regards OMEGA
Answered by: NorwalkAE
Date published: 2022-08-04

What is the country of origin for female sockets P/N HPC-AL-S and HPC-CH-S and MTC-24-FF?

Asked by: TMII
Thank you for your inquiry. Please send your request to temp@omega.com and we will review and advise.
Answered by: Application Engineer JB
Date published: 2022-08-04

What is the minimum wire size? maximum wire size?

Asked by: seraph3
Thank you for your inquiry. The HPC series contacts can accept 20 to 24 AWG Stranded Wire.
Answered by: Application Engineer SP
Date published: 2023-05-10

What is the maximum environmental temperature rating for these connectors?

Asked by: Arthur11
These pins are made from Extension Grade Materials. In order to meet the accuracy/tolerance requirements of ASTM E230 for standard, this means 200°C max for most TC types, except for Type T which is 100°C max temperature.
Answered by: Application Engineer CB
Date published: 2023-11-01
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_HPC-AU-S, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration