MiniatureThermocouple Connectors

$5.00

Item# NMP-E-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $5.00
10-10 $4.75
11-49 $4.75
50-99 $4.50
100-999 $4.25
1000-4999 $4.00
5000+ $3.75

In stock


MiniatureThermocouple Connectors NMP-E-M NMP-E-M
MiniatureThermocouple Connectors is rated 4.7 out of 5 by 3.
  • y_2020, m_2, d_22, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_NMP-E-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 165ms
  • REVIEWS, PRODUCT
  • For NMP alternative replacement is SMPW-SMP-HMP-HMPW
  • Glass-Filled Nylon
  • Heavy Duty Construction
  • Color-Coded
  • Accepts Stranded or Solid Wire up to Size 20 AWG

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Connector Gender
Calibration Standard
No. of Pins/Sockets
RoHS Compliant

Product Specs

  • Color Code Standard Yes
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid

This product is no longer available. Please see SMPW-SMP-HMP-HMPW as a possible alternative or contact our Engineering department for a viable replacement.

NMP is available as a Legacy design. The most current design is SMPW-CC . The demand for the SMPW version results in a lower initial cost. Features of the SMPW version produce a better-finished thermocouple with reduced wire assembly time. View the features benefits and cost advantage of the current design, SMPW-CC">SMPW-CC-( )-( ), with the integral cable clamp.

Rated 5 out of 5 by from owner I bout this a month ago a d I'm so happy that the thermocuple connectors works so well.
Date published: 2016-05-19
Rated 5 out of 5 by from Good Quality Connector Higher strength plastic than other brands, and sized to handle an appropriate range of wire sizes. Shape makes it easier than others to unplug, as well.
Date published: 2018-03-21
Rated 4 out of 5 by from NMP I bough this item many time and it is good in quality.
Date published: 2017-04-19
  • y_2020, m_2, d_22, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_NMP-E-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 36ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration