Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $28.56 |
10-24 | $27.13 |
25-49 | $26.56 |
50-99 | $25.42 |
100-199 | $24.85 |
200+ | $24.28 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Series | 15 mm Lead Length Dimensions in Millimeters (1 mm = 0.03937') | Model No. | Nominal Single or Resistance Dual (ohms) | Temperature Range |
W | W2102 W2112 W2122 W2132 W2142 W2152 | 1 x 100 1 x 200 1 x 400 1 x 500 1 x 1000 1 x 2000 | -50 to 600°C (-58 to 1112°F) | |
W | W2202 W2212 W2222 W2232 W2242 | 2 x 100 2 x 200 2 x 400 2 x 500 2 x 1000 | ||
W | W2103 | 1 x 100 | ||
W2204 | 2 x 100 | |||
WS | WS81 | 1 x 100 | -50 to 600°C (58 to 1112°F) |
Series | 10 mm Lead Length Dimensions in Millimeters (1 mm = 0.03937') | Model No. | Nominal Single or Resistance Dual (ohms) | Temperature Range |
F | F3101 F3131 F3141 | 1 x 100 1 x 500 1 x 1000 | Max range: -50 to 500°C (-58 to 932°F) however, Class A tolerance applies to -30 to 300°C (-22 to 572°F) | |
F | F3102 F3132 | 1 x 100 1 x 500 | ||
F | F3142 (Class B only) | 1 x 1000 | ||
F | F3105 F3145 | 1 x 100 1 x 1000 | ||
F | F3107 | 1 x 100 |